(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Screw Limit Gauge (LG), Metric (M) Screw, Class 1 (Old JIS), Plug

Screw Limit Gauge (LG), Metric (M) Screw, Class 1 (Old JIS), Plug
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      7,113₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • The photo is a representative image.

Product Description

[Features]
·Limit gauge metric thread for the Class 1 (former JIS standard-compliant).

Part Number
LG-M2X0.4-GP1
LG-M2X0.4-GPIP1
LG-M2X0.4-GPWP1
LG-M2X0.4-IP1
LG-M2X0.4-WP1
LG-M2.6X0.45-GP1
LG-M2.6X0.45-GPIP1
LG-M2.6X0.45-GPWP1
LG-M2.6X0.45-IP1
LG-M2.6X0.45-WP1
LG-M3X0.5-GP1
LG-M3X0.5-GPIP1
LG-M3X0.5-GPWP1
LG-M3X0.5-IP1
LG-M3X0.5-WP1
LG-M3X0.6-GP1
LG-M3X0.6-GPIP1
LG-M3X0.6-GPWP1
LG-M3X0.6-IP1
LG-M3X0.6-WP1
LG-M3.5X0.6-GP1
LG-M3.5X0.6-GPIP1
LG-M3.5X0.6-GPWP1
LG-M3.5X0.6-IP1
LG-M3.5X0.6-WP1
LG-M4X0.7-GP1
LG-M4X0.7-GPIP1
LG-M4X0.7-GPWP1
LG-M4X0.7-IP1
LG-M4X0.7-WP1
LG-M4X0.75-GP1
LG-M4X0.75-GPIP1
LG-M4X0.75-GPWP1
LG-M4X0.75-IP1
LG-M4X0.75-WP1
LG-M5X0.8-GP1
LG-M5X0.8-GPIP1
LG-M5X0.8-GPWP1
LG-M5X0.8-IP1
LG-M5X0.8-WP1
LG-M5X0.9-GP1
LG-M5X0.9-GPIP1
LG-M5X0.9-GPWP1
LG-M5X0.9-IP1
LG-M5X0.9-WP1
LG-M6X1-GP1
LG-M6X1-GPIP1
LG-M6X1-GPWP1
LG-M6X1-IP1
LG-M6X1-WP1
LG-M8X1-GP1
LG-M8X1-GPIP1
LG-M8X1-GPWP1
LG-M8X1-IP1
LG-M8X1-WP1
LG-M8X1.25-GP1
LG-M8X1.25-GPIP1
LG-M8X1.25-GPWP1
LG-M8X1.25-IP1
LG-M8X1.25-WP1
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNominal Symbol Tool No.

₹ 8,872.49

1 Piece(s) 6 Day(s) or more M2X0.4GP9322162

₹ 17,553.11

1 Piece(s) 6 Day(s) or more M2X0.4GPIP9322160

₹ 17,553.11

1 Piece(s) 6 Day(s) or more M2X0.4GPWP9322161

₹ 8,872.49

1 Piece(s) 6 Day(s) or more M2X0.4IP9322163

₹ 8,872.49

1 Piece(s) 6 Day(s) or more M2X0.4WP9322164

₹ 8,265.75

1 Piece(s) 6 Day(s) or more M2.6X0.45GP9322262

₹ 16,338.27

1 Piece(s) 6 Day(s) or more M2.6X0.45GPIP9322260

₹ 16,338.27

1 Piece(s) 6 Day(s) or more M2.6X0.45GPWP9322261

₹ 8,265.75

1 Piece(s) 6 Day(s) or more M2.6X0.45IP9322263

₹ 8,265.75

1 Piece(s) 6 Day(s) or more M2.6X0.45WP9322264

₹ 7,779.55

1 Piece(s) 6 Day(s) or more M3X0.5GP9322302

₹ 15,367.22

1 Piece(s) 6 Day(s) or more M3X0.5GPIP9322300

₹ 15,367.22

1 Piece(s) 6 Day(s) or more M3X0.5GPWP9322301

₹ 7,779.55

1 Piece(s) 6 Day(s) or more M3X0.5IP9322303

₹ 7,779.55

1 Piece(s) 6 Day(s) or more M3X0.5WP9322304

₹ 8,083.60

1 Piece(s) 6 Day(s) or more M3X0.6GP9322292

₹ 15,975.31

1 Piece(s) 6 Day(s) or more M3X0.6GPIP9322290

₹ 15,975.31

1 Piece(s) 6 Day(s) or more M3X0.6GPWP9322291

₹ 8,083.60

1 Piece(s) 6 Day(s) or more M3X0.6IP9322293

₹ 8,083.60

1 Piece(s) 6 Day(s) or more M3X0.6WP9322294

₹ 7,719.27

1 Piece(s) 6 Day(s) or more M3.5X0.6GP9322322

₹ 15,246.67

1 Piece(s) 6 Day(s) or more M3.5X0.6GPIP9322320

₹ 15,246.67

1 Piece(s) 6 Day(s) or more M3.5X0.6GPWP9322321

₹ 7,719.27

1 Piece(s) 6 Day(s) or more M3.5X0.6IP9322323

₹ 7,719.27

1 Piece(s) 6 Day(s) or more M3.5X0.6WP9322324

₹ 7,415.24

1 Piece(s) 6 Day(s) or more M4X0.7GP9322362

₹ 14,639.93

1 Piece(s) 6 Day(s) or more M4X0.7GPIP9322360

₹ 14,639.93

1 Piece(s) 6 Day(s) or more M4X0.7GPWP9322361

₹ 7,415.24

1 Piece(s) 6 Day(s) or more M4X0.7IP9322363

₹ 7,415.24

1 Piece(s) 6 Day(s) or more M4X0.7WP9322364

₹ 7,719.27

1 Piece(s) 6 Day(s) or more M4X0.75GP9322352

₹ 15,246.67

1 Piece(s) 6 Day(s) or more M4X0.75GPIP9322350

₹ 15,246.67

1 Piece(s) 6 Day(s) or more M4X0.75GPWP9322351

₹ 7,719.27

1 Piece(s) 6 Day(s) or more M4X0.75IP9322353

₹ 7,719.27

1 Piece(s) 6 Day(s) or more M4X0.75WP9322354

₹ 7,294.69

1 Piece(s) 6 Day(s) or more M5X0.8GP9322412

₹ 14,396.16

1 Piece(s) 6 Day(s) or more M5X0.8GPIP9322410

₹ 14,396.16

1 Piece(s) 6 Day(s) or more M5X0.8GPWP9322411

₹ 7,294.69

1 Piece(s) 6 Day(s) or more M5X0.8IP9322413

₹ 7,294.69

1 Piece(s) 6 Day(s) or more M5X0.8WP9322414

₹ 7,659.00

1 Piece(s) 6 Day(s) or more M5X0.9GP9322402

₹ 15,124.78

1 Piece(s) 6 Day(s) or more M5X0.9GPIP9322400

₹ 15,124.78

1 Piece(s) 6 Day(s) or more M5X0.9GPWP9322401

₹ 7,659.00

1 Piece(s) 6 Day(s) or more M5X0.9IP9322403

₹ 7,659.00

1 Piece(s) 6 Day(s) or more M5X0.9WP9322404

₹ 7,233.07

1 Piece(s) 6 Day(s) or more M6X1GP9322472

₹ 14,275.62

1 Piece(s) 6 Day(s) or more M6X1GPIP9322470

₹ 14,275.62

1 Piece(s) 6 Day(s) or more M6X1GPWP9322471

₹ 7,233.07

1 Piece(s) 6 Day(s) or more M6X1IP9322473

₹ 7,233.07

1 Piece(s) 6 Day(s) or more M6X1WP9322474

₹ 7,112.53

1 Piece(s) 6 Day(s) or more M8X1GP9322542

₹ 14,031.84

1 Piece(s) 6 Day(s) or more M8X1GPIP9322540

₹ 14,031.84

1 Piece(s) 6 Day(s) or more M8X1GPWP9322541

₹ 7,112.53

1 Piece(s) 6 Day(s) or more M8X1IP9322543

₹ 7,112.53

1 Piece(s) 6 Day(s) or more M8X1WP9322544

₹ 7,294.69

1 Piece(s) 6 Day(s) or more M8X1.25GP9322532

₹ 14,396.16

1 Piece(s) 6 Day(s) or more M8X1.25GPIP9322530

₹ 14,396.16

1 Piece(s) 6 Day(s) or more M8X1.25GPWP9322531

₹ 7,294.69

1 Piece(s) 6 Day(s) or more M8X1.25IP9322533

₹ 7,294.69

1 Piece(s) 6 Day(s) or more M8X1.25WP9322534

Loading...

 

Basic Information

Product Model Thread Plug Gauge Accuracy 1
X
whatsapp-qr whatsapp-icon