(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Screw Limit Gauge (LG), Metric (M) Screw, Left Thread, [Fitting Classification: Medium], JIS (ISO Grade), Ring

Screw Limit Gauge (LG), Metric (M) Screw, Left Thread, [Fitting Classification: Medium], JIS (ISO Grade), Ring
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      15,611₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • The photo is a representative image.

Product Description

[Features]
·Left-hand thread Fitting class: Middle
Accuracy: 6 G
Thread type: Metric thread

 
Part Number
LG-M1.4X0.3-L-GR6H
LG-M1.4X0.3-L-NR6H
LG-M2X0.4-L-GR6G
LG-M2X0.4-L-NR6G
LG-M2.5X0.45-L-GR6G
LG-M2.5X0.45-L-NR6G
LG-M3X0.5-L-GR6G
LG-M3X0.5-L-NR6G
LG-M4X0.7-L-GR6G
LG-M4X0.7-L-NR6G
LG-M5X0.8-L-GR6G
LG-M5X0.8-L-NR6G
LG-M6X1-L-GR6G
LG-M6X1-L-NR6G
LG-M7X1-L-GR6G
LG-M7X1-L-NR6G
LG-M8X1.25-L-GR6G
LG-M8X1.25-L-NR6G
LG-M10X1.5-L-GR6G
LG-M10X1.5-L-NR6G
LG-M10X1.25-L-GR6G
LG-M10X1.25-L-NR6G
LG-M12X1.5-L-GR6G
LG-M12X1.5-L-NR6G
LG-M12X1.25-L-GR6G
LG-M12X1.25-L-NR6G
LG-M12X1.75-L-GR6G
LG-M12X1.75-L-NR6G
LG-M14X1.5-L-GR6G
LG-M14X1.5-L-NR6G
LG-M14X2-L-GR6G
LG-M14X2-L-NR6G
LG-M16X1.5-L-GR6G
LG-M16X1.5-L-NR6G
LG-M16X2-L-GR6G
LG-M16X2-L-NR6G
LG-M18X1.5-L-GR6G
LG-M18X1.5-L-NR6G
LG-M18X2.5-L-GR6G
LG-M18X2.5-L-NR6G
LG-M20X1.5-L-GR6G
LG-M20X1.5-L-NR6G
LG-M20X2.5-L-GR6G
LG-M20X2.5-L-NR6G
LG-M22X1.5-L-GR6G
LG-M22X1.5-L-NR6G
LG-M22X2.5-L-GR6G
LG-M22X2.5-L-NR6G
LG-M24X1.5-L-GR6G
LG-M24X1.5-L-NR6G
LG-M24X3-L-GR6G
LG-M24X3-L-NR6G
LG-M27X1.5-L-GR6G
LG-M27X1.5-L-NR6G
LG-M27X3-L-GR6G
LG-M27X3-L-NR6G
LG-M30X1.5-L-GR6G
LG-M30X1.5-L-NR6G
LG-M30X3.5-L-GR6G
LG-M30X3.5-L-NR6G
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNominal Accuracy Symbol Tool No.

₹ 24,472.42

1 Piece(s) 6 Day(s) or more M1.4X0.3-L6HGR9318067

₹ 24,472.42

1 Piece(s) 6 Day(s) or more M1.4X0.3-L6HNR9318068

₹ 18,281.75

1 Piece(s) 6 Day(s) or more M2X0.4-L6GGR9318157

₹ 18,281.75

1 Piece(s) 6 Day(s) or more M2X0.4-L6GNR9318158

₹ 16,338.27

1 Piece(s) 6 Day(s) or more M2.5X0.45-L6GGR9318247

₹ 16,338.27

1 Piece(s) 6 Day(s) or more M2.5X0.45-L6GNR9318248

₹ 16,702.60

1 Piece(s) 6 Day(s) or more M3X0.5-L6GGR9318287

₹ 16,702.60

1 Piece(s) 6 Day(s) or more M3X0.5-L6GNR9318288

₹ 15,853.42

1 Piece(s) 6 Day(s) or more M4X0.7-L6GGR9318357

₹ 15,853.42

1 Piece(s) 6 Day(s) or more M4X0.7-L6GNR9318358

₹ 15,731.53

1 Piece(s) 6 Day(s) or more M5X0.8-L6GGR9318407

₹ 15,731.53

1 Piece(s) 6 Day(s) or more M5X0.8-L6GNR9318408

₹ 15,610.98

1 Piece(s) 6 Day(s) or more M6X1-L6GGR9318467

₹ 15,610.98

1 Piece(s) 6 Day(s) or more M6X1-L6GNR9318468

₹ 15,610.98

1 Piece(s) 6 Day(s) or more M7X1-L6GGR9318497

₹ 15,610.98

1 Piece(s) 6 Day(s) or more M7X1-L6GNR9318498

₹ 15,853.42

1 Piece(s) 6 Day(s) or more M8X1.25-L6GGR9318527

₹ 15,853.42

1 Piece(s) 6 Day(s) or more M8X1.25-L6GNR9318528

₹ 16,217.73

1 Piece(s) 6 Day(s) or more M10X1.5-L6GGR9318607

₹ 16,217.73

1 Piece(s) 6 Day(s) or more M10X1.5-L6GNR9318608

₹ 15,853.42

1 Piece(s) 6 Day(s) or more M10X1.25-L6GGR9318617

₹ 15,853.42

1 Piece(s) 6 Day(s) or more M10X1.25-L6GNR9318618

₹ 16,946.36

1 Piece(s) 6 Day(s) or more M12X1.5-L6GGR9318717

₹ 16,946.36

1 Piece(s) 6 Day(s) or more M12X1.5-L6GNR9318718

₹ 16,946.36

1 Piece(s) 6 Day(s) or more M12X1.25-L6GGR9318727

₹ 16,946.36

1 Piece(s) 6 Day(s) or more M12X1.25-L6GNR9318728

₹ 16,946.36

1 Piece(s) 6 Day(s) or more M12X1.75-L6GGR9318707

₹ 16,946.36

1 Piece(s) 6 Day(s) or more M12X1.75-L6GNR9318708

₹ 17,431.22

1 Piece(s) 6 Day(s) or more M14X1.5-L6GGR9318837

₹ 17,431.22

1 Piece(s) 6 Day(s) or more M14X1.5-L6GNR9318838

₹ 17,795.55

1 Piece(s) 6 Day(s) or more M14X2-L6GGR9318827

₹ 17,795.55

1 Piece(s) 6 Day(s) or more M14X2-L6GNR9318828

₹ 18,402.29

1 Piece(s) 6 Day(s) or more M16X1.5-L6GGR9318957

₹ 18,402.29

1 Piece(s) 6 Day(s) or more M16X1.5-L6GNR9318958

₹ 19,010.36

1 Piece(s) 6 Day(s) or more M16X2-L6GGR9318947

₹ 19,010.36

1 Piece(s) 6 Day(s) or more M16X2-L6GNR9318948

₹ 17,553.11

1 Piece(s) 6 Day(s) or more M18X1.5-L6GGR9319087

₹ 17,553.11

1 Piece(s) 6 Day(s) or more M18X1.5-L6GNR9319088

₹ 18,646.05

1 Piece(s) 6 Day(s) or more M18X2.5-L6GGR9319067

₹ 18,646.05

1 Piece(s) 6 Day(s) or more M18X2.5-L6GNR9319068

₹ 18,646.05

1 Piece(s) 6 Day(s) or more M20X1.5-L6GGR9319227

₹ 18,646.05

1 Piece(s) 6 Day(s) or more M20X1.5-L6GNR9319228

₹ 20,101.98

1 Piece(s) 6 Day(s) or more M20X2.5-L6GGR9319207

₹ 20,101.98

1 Piece(s) 6 Day(s) or more M20X2.5-L6GNR9319208

₹ 19,373.35

1 Piece(s) 6 Day(s) or more M22X1.5-L6GGR9319317

₹ 19,373.35

1 Piece(s) 6 Day(s) or more M22X1.5-L6GNR9319318

₹ 21,559.24

1 Piece(s) 6 Day(s) or more M22X2.5-L6GGR9319297

₹ 21,559.24

1 Piece(s) 6 Day(s) or more M22X2.5-L6GNR9319298

₹ 20,466.29

1 Piece(s) 6 Day(s) or more M24X1.5-L6GGR9319417

₹ 20,466.29

1 Piece(s) 6 Day(s) or more M24X1.5-L6GNR9319418

₹ 23,745.13

1 Piece(s) 6 Day(s) or more M24X3-L6GGR9319387

₹ 23,745.13

1 Piece(s) 6 Day(s) or more M24X3-L6GNR9319388

₹ 22,287.87

1 Piece(s) 6 Day(s) or more M27X1.5-L6GGR9319557

₹ 22,287.87

1 Piece(s) 6 Day(s) or more M27X1.5-L6GNR9319558

₹ 25,565.36

1 Piece(s) 6 Day(s) or more M27X3-L6GGR9319527

₹ 25,565.36

1 Piece(s) 6 Day(s) or more M27X3-L6GNR9319528

₹ 23,745.13

1 Piece(s) 6 Day(s) or more M30X1.5-L6GGR9319647

₹ 23,745.13

1 Piece(s) 6 Day(s) or more M30X1.5-L6GNR9319648

₹ 27,871.80

1 Piece(s) 6 Day(s) or more M30X3.5-L6GGR9319617

₹ 27,871.80

1 Piece(s) 6 Day(s) or more M30X3.5-L6GNR9319618

Loading...

  1. 1

Basic Information

Product Model Gauge Ring
X
whatsapp-qr whatsapp-icon