(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Screw Limit Gauge (LG), Whitworth (W) Screw, Left Thread, Class 2 (Old JIS), Plug

Screw Limit Gauge (LG), Whitworth (W) Screw, Left Thread, Class 2 (Old JIS), Plug
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      12,940₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • The photo is a representative image.

Product Description

[Features]
·Left-hand thread gauge for the Class 2 (former JIS standard-compliant).
Accuracy: 2

Part Number
LG-W1/2-12-L-GP2
LG-W1/2-12-L-GPIP2
LG-W1/2-12-L-GPWP2
LG-W1/2-12-L-IP2
LG-W1/2-12-L-WP2
LG-W1/4-20-L-GP2
LG-W1/4-20-L-GPIP2
LG-W1/4-20-L-GPWP2
LG-W1/4-20-L-IP2
LG-W1/4-20-L-WP2
LG-W1-8-L-GP2
LG-W1-8-L-GPIP2
LG-W1-8-L-GPWP2
LG-W1-8-L-IP2
LG-W1-8-L-WP2
LG-W3/4-10-L-GP2
LG-W3/4-10-L-GPIP2
LG-W3/4-10-L-GPWP2
LG-W3/4-10-L-IP2
LG-W3/4-10-L-WP2
LG-W3/8-16-L-GP2
LG-W3/8-16-L-GPIP2
LG-W3/8-16-L-GPWP2
LG-W3/8-16-L-IP2
LG-W3/8-16-L-WP2
LG-W5/8-11-L-GP2
LG-W5/8-11-L-GPIP2
LG-W5/8-11-L-GPWP2
LG-W5/8-11-L-IP2
LG-W5/8-11-L-WP2
LG-W5/16-18-L-GP2
LG-W5/16-18-L-GPIP2
LG-W5/16-18-L-GPWP2
LG-W5/16-18-L-IP2
LG-W5/16-18-L-WP2
LG-W7/8-9-L-GP2
LG-W7/8-9-L-GPIP2
LG-W7/8-9-L-GPWP2
LG-W7/8-9-L-IP2
LG-W7/8-9-L-WP2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNominal Symbol Tool No.

₹ 13,911.29

1 Piece(s) 6 Day(s) or more W1/2-12-LGP9330092

₹ 27,629.36

1 Piece(s) 6 Day(s) or more W1/2-12-LGPIP9330090

₹ 27,629.36

1 Piece(s) 6 Day(s) or more W1/2-12-LGPWP9330091

₹ 13,911.29

1 Piece(s) 6 Day(s) or more W1/2-12-LIP9330093

₹ 13,911.29

1 Piece(s) 6 Day(s) or more W1/2-12-LWP9330094

₹ 12,940.24

1 Piece(s) 6 Day(s) or more W1/4-20-LGP9330052

₹ 25,687.25

1 Piece(s) 6 Day(s) or more W1/4-20-LGPIP9330050

₹ 25,687.25

1 Piece(s) 6 Day(s) or more W1/4-20-LGPWP9330051

₹ 12,940.24

1 Piece(s) 6 Day(s) or more W1/4-20-LIP9330053

₹ 12,940.24

1 Piece(s) 6 Day(s) or more W1/4-20-LWP9330054

₹ 21,316.80

1 Piece(s) 6 Day(s) or more W1-8-LGP9330142

₹ 42,440.38

1 Piece(s) 6 Day(s) or more W1-8-LGPIP9330140

₹ 42,440.38

1 Piece(s) 6 Day(s) or more W1-8-LGPWP9330141

₹ 21,316.80

1 Piece(s) 6 Day(s) or more W1-8-LIP9330143

₹ 21,316.80

1 Piece(s) 6 Day(s) or more W1-8-LWP9330144

₹ 17,917.42

1 Piece(s) 6 Day(s) or more W3/4-10-LGP9330122

₹ 35,641.62

1 Piece(s) 6 Day(s) or more W3/4-10-LGPIP9330120

₹ 35,641.62

1 Piece(s) 6 Day(s) or more W3/4-10-LGPWP9330121

₹ 17,917.42

1 Piece(s) 6 Day(s) or more W3/4-10-LIP9330123

₹ 17,917.42

1 Piece(s) 6 Day(s) or more W3/4-10-LWP9330124

₹ 13,000.51

1 Piece(s) 6 Day(s) or more W3/8-16-LGP9330072

₹ 25,807.80

1 Piece(s) 6 Day(s) or more W3/8-16-LGPIP9330070

₹ 25,807.80

1 Piece(s) 6 Day(s) or more W3/8-16-LGPWP9330071

₹ 13,000.51

1 Piece(s) 6 Day(s) or more W3/8-16-LIP9330073

₹ 13,000.51

1 Piece(s) 6 Day(s) or more W3/8-16-LWP9330074

₹ 15,549.38

1 Piece(s) 6 Day(s) or more W5/8-11-LGP9330112

₹ 30,906.87

1 Piece(s) 6 Day(s) or more W5/8-11-LGPIP9330110

₹ 30,906.87

1 Piece(s) 6 Day(s) or more W5/8-11-LGPWP9330111

₹ 15,549.38

1 Piece(s) 6 Day(s) or more W5/8-11-LIP9330113

₹ 15,549.38

1 Piece(s) 6 Day(s) or more W5/8-11-LWP9330114

₹ 13,000.51

1 Piece(s) 6 Day(s) or more W5/16-18-LGP9330062

₹ 25,807.80

1 Piece(s) 6 Day(s) or more W5/16-18-LGPIP9330060

₹ 25,807.80

1 Piece(s) 6 Day(s) or more W5/16-18-LGPWP9330061

₹ 13,000.51

1 Piece(s) 6 Day(s) or more W5/16-18-LIP9330063

₹ 13,000.51

1 Piece(s) 6 Day(s) or more W5/16-18-LWP9330064

₹ 19,252.80

1 Piece(s) 6 Day(s) or more W7/8-9-LGP9330132

₹ 38,312.38

1 Piece(s) 6 Day(s) or more W7/8-9-LGPIP9330130

₹ 38,312.38

1 Piece(s) 6 Day(s) or more W7/8-9-LGPWP9330131

₹ 19,252.80

1 Piece(s) 6 Day(s) or more W7/8-9-LIP9330133

₹ 19,252.80

1 Piece(s) 6 Day(s) or more W7/8-9-LWP9330134

Loading...

  1. 1
 

Basic Information

Product Model Thread Plug Gauge Accuracy 2
X
whatsapp-qr whatsapp-icon