(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Screw Limit Gauge (LG), Whitworth (W) Screw, Left Thread, Class 2 (Old JIS), Ring

Screw Limit Gauge (LG), Whitworth (W) Screw, Left Thread, Class 2 (Old JIS), Ring
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      25,687₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • The photo is a representative image.

Product Description

[Features]
·Thread gauge for the Class 2 (former JIS standard-compliant).
Accuracy: 2
Left thread: ○
Thread type: Whitworth thread

 
Part Number
LG-W1/2-12-L-GR2
LG-W1/2-12-L-IR2
LG-W1/2-12-L-WR2
LG-W1/4-20-L-GR2
LG-W1/4-20-L-IR2
LG-W1/4-20-L-WR2
LG-W1-8-L-GR2
LG-W1-8-L-IR2
LG-W1-8-L-WR2
LG-W3/4-10-L-GR2
LG-W3/4-10-L-IR2
LG-W3/4-10-L-WR2
LG-W3/8-16-L-GR2
LG-W3/8-16-L-IR2
LG-W3/8-16-L-WR2
LG-W5/8-11-L-GR2
LG-W5/8-11-L-IR2
LG-W5/8-11-L-WR2
LG-W5/16-18-L-GR2
LG-W5/16-18-L-IR2
LG-W5/16-18-L-WR2
LG-W7/8-9-L-GR2
LG-W7/8-9-L-IR2
LG-W7/8-9-L-WR2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNominal Symbol Tool No.

₹ 27,629.36

1 Piece(s) 6 Day(s) or more W1/2-12-LGR9330097

₹ 27,629.36

1 Piece(s) 6 Day(s) or more W1/2-12-LIR9330098

₹ 27,629.36

1 Piece(s) 6 Day(s) or more W1/2-12-LWR9330099

₹ 25,687.25

1 Piece(s) 6 Day(s) or more W1/4-20-LGR9330057

₹ 25,687.25

1 Piece(s) 6 Day(s) or more W1/4-20-LIR9330058

₹ 25,687.25

1 Piece(s) 6 Day(s) or more W1/4-20-LWR9330059

₹ 42,440.38

1 Piece(s) 6 Day(s) or more W1-8-LGR9330147

₹ 42,440.38

1 Piece(s) 6 Day(s) or more W1-8-LIR9330148

₹ 42,440.38

1 Piece(s) 6 Day(s) or more W1-8-LWR9330149

₹ 35,641.62

1 Piece(s) 6 Day(s) or more W3/4-10-LGR9330127

₹ 35,641.62

1 Piece(s) 6 Day(s) or more W3/4-10-LIR9330128

₹ 35,641.62

1 Piece(s) 6 Day(s) or more W3/4-10-LWR9330129

₹ 25,807.80

1 Piece(s) 6 Day(s) or more W3/8-16-LGR9330077

₹ 25,807.80

1 Piece(s) 6 Day(s) or more W3/8-16-LIR9330078

₹ 25,807.80

1 Piece(s) 6 Day(s) or more W3/8-16-LWR9330079

₹ 30,906.87

1 Piece(s) 6 Day(s) or more W5/8-11-LGR9330117

₹ 30,906.87

1 Piece(s) 6 Day(s) or more W5/8-11-LIR9330118

₹ 30,906.87

1 Piece(s) 6 Day(s) or more W5/8-11-LWR9330119

₹ 25,807.80

1 Piece(s) 6 Day(s) or more W5/16-18-LGR9330067

₹ 25,807.80

1 Piece(s) 6 Day(s) or more W5/16-18-LIR9330068

₹ 25,807.80

1 Piece(s) 6 Day(s) or more W5/16-18-LWR9330069

₹ 38,312.38

1 Piece(s) 6 Day(s) or more W7/8-9-LGR9330137

₹ 38,312.38

1 Piece(s) 6 Day(s) or more W7/8-9-LIR9330138

₹ 38,312.38

1 Piece(s) 6 Day(s) or more W7/8-9-LWR9330139

Loading...

  1. 1

Basic Information

Product Model Gauge Ring Accuracy 2
X
whatsapp-qr whatsapp-icon