(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
[Features]
·Thread gauge for the Class 2 (former JIS standard-compliant).
Accuracy: 2
Thread type: Sewing-machine thread
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal | Symbol | Tool No. |
---|---|---|---|---|---|---|---|
₹ 10,814.62 | 1 Piece(s) | 6 Day(s) or more | SM1/4-40 | GP | 39092 | ||
₹ 21,437.35 | 1 Piece(s) | 6 Day(s) or more | SM1/4-40 | GPIP | 39090 | ||
₹ 21,437.35 | 1 Piece(s) | 6 Day(s) or more | SM1/4-40 | GPWP | 39091 | ||
₹ 10,814.62 | 1 Piece(s) | 6 Day(s) or more | SM1/4-40 | IP | 39093 | ||
₹ 10,814.62 | 1 Piece(s) | 6 Day(s) or more | SM1/4-40 | WP | 39094 | ||
₹ 10,207.87 | 1 Piece(s) | 6 Day(s) or more | SM1/8-40 | GP | 38942 | ||
₹ 20,223.85 | 1 Piece(s) | 6 Day(s) or more | SM1/8-40 | GPIP | 38940 | ||
₹ 20,223.85 | 1 Piece(s) | 6 Day(s) or more | SM1/8-40 | GPWP | 38941 | ||
₹ 10,207.87 | 1 Piece(s) | 6 Day(s) or more | SM1/8-40 | IP | 38943 | ||
₹ 10,207.87 | 1 Piece(s) | 6 Day(s) or more | SM1/8-40 | WP | 38944 | ||
₹ 10,207.87 | 1 Piece(s) | 6 Day(s) or more | SM1/8-44 | GP | 38952 | ||
₹ 20,223.85 | 1 Piece(s) | 6 Day(s) or more | SM1/8-44 | GPIP | 38950 | ||
₹ 20,223.85 | 1 Piece(s) | 6 Day(s) or more | SM1/8-44 | GPWP | 38951 | ||
₹ 10,207.87 | 1 Piece(s) | 6 Day(s) or more | SM1/8-44 | IP | 38953 | ||
₹ 10,207.87 | 1 Piece(s) | 6 Day(s) or more | SM1/8-44 | WP | 38954 | ||
₹ 9,540.85 | 1 Piece(s) | 6 Day(s) or more | SM3/16-28 | GP | 39012 | ||
₹ 18,888.49 | 1 Piece(s) | 6 Day(s) or more | SM3/16-28 | GPIP | 39010 | ||
₹ 18,888.49 | 1 Piece(s) | 6 Day(s) or more | SM3/16-28 | GPWP | 39011 | ||
₹ 9,540.85 | 1 Piece(s) | 6 Day(s) or more | SM3/16-28 | IP | 39013 | ||
₹ 9,540.85 | 1 Piece(s) | 6 Day(s) or more | SM3/16-28 | WP | 39014 | ||
₹ 9,723.02 | 1 Piece(s) | 6 Day(s) or more | SM3/16-32 | GP | 39022 | ||
₹ 19,252.80 | 1 Piece(s) | 6 Day(s) or more | SM3/16-32 | GPIP | 39020 | ||
₹ 19,252.80 | 1 Piece(s) | 6 Day(s) or more | SM3/16-32 | GPWP | 39021 | ||
₹ 9,723.02 | 1 Piece(s) | 6 Day(s) or more | SM3/16-32 | IP | 39023 | ||
₹ 9,723.02 | 1 Piece(s) | 6 Day(s) or more | SM3/16-32 | WP | 39024 | ||
₹ 10,390.04 | 1 Piece(s) | 6 Day(s) or more | SM3/32-56 | GP | 38922 | ||
₹ 20,588.18 | 1 Piece(s) | 6 Day(s) or more | SM3/32-56 | GPIP | 38920 | ||
₹ 20,588.18 | 1 Piece(s) | 6 Day(s) or more | SM3/32-56 | GPWP | 38921 | ||
₹ 10,390.04 | 1 Piece(s) | 6 Day(s) or more | SM3/32-56 | IP | 38923 | ||
₹ 10,390.04 | 1 Piece(s) | 6 Day(s) or more | SM3/32-56 | WP | 38924 | ||
₹ 10,087.33 | 1 Piece(s) | 6 Day(s) or more | SM9/64-40 | GP | 38972 | ||
₹ 19,981.44 | 1 Piece(s) | 6 Day(s) or more | SM9/64-40 | GPIP | 38970 | ||
₹ 19,981.44 | 1 Piece(s) | 6 Day(s) or more | SM9/64-40 | GPWP | 38971 | ||
₹ 10,087.33 | 1 Piece(s) | 6 Day(s) or more | SM9/64-40 | IP | 38973 | ||
₹ 10,087.33 | 1 Piece(s) | 6 Day(s) or more | SM9/64-40 | WP | 38974 | ||
₹ 10,087.33 | 1 Piece(s) | 6 Day(s) or more | SM11/64-40 | GP | 38992 | ||
₹ 19,981.44 | 1 Piece(s) | 6 Day(s) or more | SM11/64-40 | GPIP | 38990 | ||
₹ 19,981.44 | 1 Piece(s) | 6 Day(s) or more | SM11/64-40 | GPWP | 38991 | ||
₹ 10,087.33 | 1 Piece(s) | 6 Day(s) or more | SM11/64-40 | IP | 38993 | ||
₹ 10,087.33 | 1 Piece(s) | 6 Day(s) or more | SM11/64-40 | WP | 38994 | ||
₹ 9,661.40 | 1 Piece(s) | 6 Day(s) or more | SM15/64-28 | GP | 39062 | ||
₹ 19,130.91 | 1 Piece(s) | 6 Day(s) or more | SM15/64-28 | GPIP | 39060 | ||
₹ 19,130.91 | 1 Piece(s) | 6 Day(s) or more | SM15/64-28 | GPWP | 39061 | ||
₹ 9,661.40 | 1 Piece(s) | 6 Day(s) or more | SM15/64-28 | IP | 39063 | ||
₹ 9,661.40 | 1 Piece(s) | 6 Day(s) or more | SM15/64-28 | WP | 39064 |
Loading...
Product Model | Thread Plug Gauge | Accuracy | 2 |