(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Screw Limit Gauge (LG), Sewing Machine (SM) Screw, Class 2 (Old JIS), Ring

Screw Limit Gauge (LG), Sewing Machine (SM) Screw, Class 2 (Old JIS), Ring
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      18,888₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • The photo is a representative image.

Product Description

[Features]
·Thread gauge for the Class 2 (former JIS standard-compliant).
Accuracy: 2
Thread type: Sewing-machine thread

 
Part Number
LG-SM1/4-40-GR2
LG-SM1/4-40-IR2
LG-SM1/4-40-WR2
LG-SM1/8-40-GR2
LG-SM1/8-40-IR2
LG-SM1/8-40-WR2
LG-SM1/8-44-GR2
LG-SM1/8-44-IR2
LG-SM1/8-44-WR2
LG-SM3/16-28-GR2
LG-SM3/16-28-IR2
LG-SM3/16-28-WR2
LG-SM3/16-32-GR2
LG-SM3/16-32-IR2
LG-SM3/16-32-WR2
LG-SM3/32-56-GR2
LG-SM3/32-56-IR2
LG-SM3/32-56-WR2
LG-SM9/64-40-GR2
LG-SM9/64-40-IR2
LG-SM9/64-40-WR2
LG-SM11/64-40-GR2
LG-SM11/64-40-IR2
LG-SM11/64-40-WR2
LG-SM15/64-28-GR2
LG-SM15/64-28-IR2
LG-SM15/64-28-WR2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNominal Symbol Tool No.

₹ 21,437.35

1 Piece(s) 6 Day(s) or more SM1/4-40GR39097

₹ 21,437.35

1 Piece(s) 6 Day(s) or more SM1/4-40IR39098

₹ 21,437.35

1 Piece(s) 6 Day(s) or more SM1/4-40WR39099

₹ 20,223.85

1 Piece(s) 6 Day(s) or more SM1/8-40GR38947

₹ 20,223.85

1 Piece(s) 6 Day(s) or more SM1/8-40IR38948

₹ 20,223.85

1 Piece(s) 6 Day(s) or more SM1/8-40WR38949

₹ 20,223.85

1 Piece(s) 6 Day(s) or more SM1/8-44GR38957

₹ 20,223.85

1 Piece(s) 6 Day(s) or more SM1/8-44IR38958

₹ 20,223.85

1 Piece(s) 6 Day(s) or more SM1/8-44WR38959

₹ 18,888.49

1 Piece(s) 6 Day(s) or more SM3/16-28GR39017

₹ 18,888.49

1 Piece(s) 6 Day(s) or more SM3/16-28IR39018

₹ 18,888.49

1 Piece(s) 6 Day(s) or more SM3/16-28WR39019

₹ 19,252.80

1 Piece(s) 6 Day(s) or more SM3/16-32GR39027

₹ 19,252.80

1 Piece(s) 6 Day(s) or more SM3/16-32IR39028

₹ 19,252.80

1 Piece(s) 6 Day(s) or more SM3/16-32WR39029

₹ 20,588.18

1 Piece(s) 6 Day(s) or more SM3/32-56GR38927

₹ 20,588.18

1 Piece(s) 6 Day(s) or more SM3/32-56IR38928

₹ 20,588.18

1 Piece(s) 6 Day(s) or more SM3/32-56WR38929

₹ 19,981.44

1 Piece(s) 6 Day(s) or more SM9/64-40GR38977

₹ 19,981.44

1 Piece(s) 6 Day(s) or more SM9/64-40IR38978

₹ 19,981.44

1 Piece(s) 6 Day(s) or more SM9/64-40WR38979

₹ 19,981.44

1 Piece(s) 6 Day(s) or more SM11/64-40GR38997

₹ 19,981.44

1 Piece(s) 6 Day(s) or more SM11/64-40IR38998

₹ 19,981.44

1 Piece(s) 6 Day(s) or more SM11/64-40WR38999

₹ 19,130.91

1 Piece(s) 6 Day(s) or more SM15/64-28GR39067

₹ 19,130.91

1 Piece(s) 6 Day(s) or more SM15/64-28IR39068

₹ 19,130.91

1 Piece(s) 6 Day(s) or more SM15/64-28WR39069

Loading...

  1. 1

Basic Information

Product Model Gauge Ring Accuracy 2
X
whatsapp-qr whatsapp-icon