(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Standard Screw Gauge (SG) Metric (M) Screw J Class Set Ring

Standard Screw Gauge (SG) Metric (M) Screw J Class Set Ring
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      12,272₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • This is a ring only. The photo is a representative image.

Product Description

[Features]
· An accurately made gauge based on standard screw pitch and standard screw dimensions.

 
Part Number
SG-M1.4X0.3-RJ
SG-M1.7X0.35-RJ
SG-M2X0.4-RJ
SG-M2.3X0.4-RJ
SG-M2.6X0.45-RJ
SG-M3X0.5-RJ
SG-M3X0.6-RJ
SG-M3.5X0.6-RJ
SG-M4X0.7-RJ
SG-M4X0.75-RJ
SG-M5X0.8-RJ
SG-M5X0.9-RJ
SG-M6X1-RJ
SG-M7X1-RJ
SG-M8X1-RJ
SG-M8X1.25-RJ
SG-M9X1.25-RJ
SG-M10X1-RJ
SG-M10X1.5-RJ
SG-M10X1.25-RJ
SG-M12X1-RJ
SG-M12X1.5-RJ
SG-M12X1.25-RJ
SG-M12X1.75-RJ
SG-M14X1-RJ
SG-M14X1.5-RJ
SG-M14X1.25-RJ
SG-M14X2-RJ
SG-M16X1-RJ
SG-M16X1.5-RJ
SG-M16X2-RJ
SG-M18X1-RJ
SG-M18X1.5-RJ
SG-M18X2-RJ
SG-M18X2.5-RJ
SG-M20X1-RJ
SG-M20X1.5-RJ
SG-M20X2-RJ
SG-M20X2.5-RJ
SG-M22X1-RJ
SG-M22X1.5-RJ
SG-M22X2-RJ
SG-M22X2.5-RJ
SG-M24X1-RJ
SG-M24X1.5-RJ
SG-M24X2-RJ
SG-M24X3-RJ
SG-M25X1.5-RJ
SG-M26X1.5-RJ
SG-M27X1.5-RJ
SG-M27X2-RJ
SG-M27X3-RJ
SG-M28X1.5-RJ
SG-M28X2-RJ
SG-M30X1.5-RJ
SG-M30X2-RJ
SG-M30X3.5-RJ
SG-M33X1.5-RJ
SG-M33X2-RJ
SG-M33X3.5-RJ
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNominal Tool No.

₹ 20,515.85

1 Piece(s) 6 Day(s) or more M1.4X0.337012

₹ 18,245.58

1 Piece(s) 6 Day(s) or more M1.7X0.3537042

₹ 15,222.56

1 Piece(s) 6 Day(s) or more M2X0.437072

₹ 15,174.35

1 Piece(s) 6 Day(s) or more M2.3X0.437102

₹ 14,179.18

1 Piece(s) 6 Day(s) or more M2.6X0.4537132

₹ 13,474.65

1 Piece(s) 6 Day(s) or more M3X0.537162

₹ 13,947.45

1 Piece(s) 6 Day(s) or more M3X0.637152

₹ 13,220.16

1 Piece(s) 6 Day(s) or more M3.5X0.637182

₹ 12,746.02

1 Piece(s) 6 Day(s) or more M4X0.737212

₹ 13,220.16

1 Piece(s) 6 Day(s) or more M4X0.7537202

₹ 12,479.49

1 Piece(s) 6 Day(s) or more M5X0.837242

₹ 13,146.51

1 Piece(s) 6 Day(s) or more M5X0.937232

₹ 12,345.55

1 Piece(s) 6 Day(s) or more M6X137262

₹ 12,345.55

1 Piece(s) 6 Day(s) or more M7X137272

₹ 12,271.87

1 Piece(s) 6 Day(s) or more M8X137292

₹ 12,479.49

1 Piece(s) 6 Day(s) or more M8X1.2537282

₹ 12,479.49

1 Piece(s) 6 Day(s) or more M9X1.2537312

₹ 12,746.02

1 Piece(s) 6 Day(s) or more M10X137352

₹ 12,746.02

1 Piece(s) 6 Day(s) or more M10X1.537332

₹ 12,271.87

1 Piece(s) 6 Day(s) or more M10X1.2537342

₹ 13,778.69

1 Piece(s) 6 Day(s) or more M12X137402

₹ 12,818.35

1 Piece(s) 6 Day(s) or more M12X1.537382

₹ 13,072.84

1 Piece(s) 6 Day(s) or more M12X1.2537392

₹ 13,072.84

1 Piece(s) 6 Day(s) or more M12X1.7537372

₹ 14,590.36

1 Piece(s) 6 Day(s) or more M14X137472

₹ 13,546.98

1 Piece(s) 6 Day(s) or more M14X1.537452

₹ 14,179.18

1 Piece(s) 6 Day(s) or more M14X1.2537462

₹ 13,778.69

1 Piece(s) 6 Day(s) or more M14X237442

₹ 15,574.82

1 Piece(s) 6 Day(s) or more M16X137532

₹ 14,129.62

1 Piece(s) 6 Day(s) or more M16X1.537522

₹ 14,530.09

1 Piece(s) 6 Day(s) or more M16X237512

₹ 16,619.55

1 Piece(s) 6 Day(s) or more M18X137582

₹ 14,590.36

1 Piece(s) 6 Day(s) or more M18X1.537572

₹ 15,404.73

1 Piece(s) 6 Day(s) or more M18X237562

₹ 15,574.82

1 Piece(s) 6 Day(s) or more M18X2.537552

₹ 17,845.09

1 Piece(s) 6 Day(s) or more M20X137642

₹ 15,574.82

1 Piece(s) 6 Day(s) or more M20X1.537632

₹ 15,987.36

1 Piece(s) 6 Day(s) or more M20X237622

₹ 16,849.93

1 Piece(s) 6 Day(s) or more M20X2.537612

₹ 18,706.33

1 Piece(s) 6 Day(s) or more M22X137702

₹ 16,217.73

1 Piece(s) 6 Day(s) or more M22X1.537692

₹ 16,849.93

1 Piece(s) 6 Day(s) or more M22X237682

₹ 17,893.31

1 Piece(s) 6 Day(s) or more M22X2.537672

₹ 19,933.22

1 Piece(s) 6 Day(s) or more M24X137762

₹ 17,032.09

1 Piece(s) 6 Day(s) or more M24X1.537752

₹ 17,431.22

1 Piece(s) 6 Day(s) or more M24X237742

₹ 19,871.60

1 Piece(s) 6 Day(s) or more M24X337732

₹ 17,431.22

1 Piece(s) 6 Day(s) or more M25X1.59337002

₹ 18,075.47

1 Piece(s) 6 Day(s) or more M26X1.59337032

₹ 18,658.11

1 Piece(s) 6 Day(s) or more M27X1.59337082

₹ 18,706.33

1 Piece(s) 6 Day(s) or more M27X29337072

₹ 21,328.85

1 Piece(s) 6 Day(s) or more M27X39337062

₹ 19,059.93

1 Piece(s) 6 Day(s) or more M28X1.59337122

₹ 19,290.31

1 Piece(s) 6 Day(s) or more M28X29337112

₹ 19,871.60

1 Piece(s) 6 Day(s) or more M30X1.59337172

₹ 20,101.98

1 Piece(s) 6 Day(s) or more M30X29337162

₹ 23,186.60

1 Piece(s) 6 Day(s) or more M30X3.59337152

₹ 22,143.22

1 Piece(s) 6 Day(s) or more M33X1.59337242

₹ 22,143.22

1 Piece(s) 6 Day(s) or more M33X29337232

₹ 25,807.80

1 Piece(s) 6 Day(s) or more M33X3.59337222

Loading...

Basic Information

Product Model Gauge Ring Accuracy J Symbol R