(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Standard Screw Gauge (SG) Whitworth (W) Screw J Class Set Product

Standard Screw Gauge (SG) Whitworth (W) Screw J Class Set Product
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      30,786₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • This is a set item (plug and ring). The photo is a representative image.

Product Description

[Features]
· An accurately made gauge based on standard screw pitch and standard screw dimensions.

 
Part Number
SG-W1/2-12-SJ
SG-W1/4-20-SJ
SG-W1/8-40-SJ
SG-W1-8-SJ
SG-W3/4-10-SJ
SG-W3/8-16-SJ
SG-W3/16-24-SJ
SG-W5/8-11-SJ
SG-W5/16-18-SJ
SG-W7/8-9-SJ
SG-W7/16-14-SJ
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNominal Tool No.

₹ 34,428.13

1 Piece(s) 6 Day(s) or more W1/2-1238070

₹ 31,999.82

1 Piece(s) 6 Day(s) or more W1/4-2038030

₹ 32,486.02

1 Piece(s) 6 Day(s) or more W1/8-4038010

₹ 53,123.40

1 Piece(s) 6 Day(s) or more W1-838120

₹ 44,626.27

1 Piece(s) 6 Day(s) or more W3/4-1038090

₹ 32,486.02

1 Piece(s) 6 Day(s) or more W3/8-1638050

₹ 30,786.33

1 Piece(s) 6 Day(s) or more W3/16-2438020

₹ 38,676.69

1 Piece(s) 6 Day(s) or more W5/8-1138080

₹ 32,242.24

1 Piece(s) 6 Day(s) or more W5/16-1838040

₹ 47,903.78

1 Piece(s) 6 Day(s) or more W7/8-938110

₹ 34,063.82

1 Piece(s) 6 Day(s) or more W7/16-1438060

Loading...

  1. 1

Basic Information

Product Model Gauge Ring / Thread Plug Gauge Accuracy J Symbol S
X
whatsapp-qr whatsapp-icon