(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Parallel Thread Gauge (LG) (PF) B Grade (Conventional JIS) for Pipes Plug

Parallel Thread Gauge (LG) (PF) B Grade (Conventional JIS) for Pipes Plug
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      9,419₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • The photo is a representative image.

Product Description

[Features]
·Thread gauge for the Class B (former JIS standard-compliant).
Accuracy: B

Part Number
LG-PF1-1/2-11-GPIPB
LG-PF1-1/2-11-GPWPB
LG-PF1-1/2-11-IPB
LG-PF1-1/2-11-WPB
LG-PF1-1/4-11-GPIPB
LG-PF1-1/4-11-GPWPB
LG-PF1-1/4-11-IPB
LG-PF1-1/4-11-WPB
LG-PF1/2-14-GPIPB
LG-PF1/2-14-GPWPB
LG-PF1/2-14-IPB
LG-PF1/2-14-WPB
LG-PF1/4-19-GPIPB
LG-PF1/4-19-GPWPB
LG-PF1/4-19-IPB
LG-PF1/4-19-WPB
LG-PF1/8-28-GPIPB
LG-PF1/8-28-GPWPB
LG-PF1/8-28-IPB
LG-PF1/8-28-WPB
LG-PF1-11-GPIPB
LG-PF1-11-GPWPB
LG-PF1-11-IPB
LG-PF1-11-WPB
LG-PF3/4-14-GPIPB
LG-PF3/4-14-GPWPB
LG-PF3/4-14-IPB
LG-PF3/4-14-WPB
LG-PF3/8-19-GPIPB
LG-PF3/8-19-GPWPB
LG-PF3/8-19-IPB
LG-PF3/8-19-WPB
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNominal Symbol Tool No.

₹ 52,031.78

1 Piece(s) 6 Day(s) or more PF1-1/2-11GPIP9332900

₹ 52,031.78

1 Piece(s) 6 Day(s) or more PF1-1/2-11GPWP9332901

₹ 26,111.84

1 Piece(s) 6 Day(s) or more PF1-1/2-11IP9332903

₹ 26,111.84

1 Piece(s) 6 Day(s) or more PF1-1/2-11WP9332904

₹ 44,746.82

1 Piece(s) 6 Day(s) or more PF1-1/4-11GPIP9332880

₹ 44,746.82

1 Piece(s) 6 Day(s) or more PF1-1/4-11GPWP9332881

₹ 22,470.02

1 Piece(s) 6 Day(s) or more PF1-1/4-11IP9332883

₹ 22,470.02

1 Piece(s) 6 Day(s) or more PF1-1/4-11WP9332884

₹ 24,958.62

1 Piece(s) 6 Day(s) or more PF1/2-14GPIP9332760

₹ 24,958.62

1 Piece(s) 6 Day(s) or more PF1/2-14GPWP9332761

₹ 12,575.93

1 Piece(s) 6 Day(s) or more PF1/2-14IP9332763

₹ 12,575.93

1 Piece(s) 6 Day(s) or more PF1/2-14WP9332764

₹ 19,130.91

1 Piece(s) 6 Day(s) or more PF1/4-19GPIP9332720

₹ 19,130.91

1 Piece(s) 6 Day(s) or more PF1/4-19GPWP9332721

₹ 9,661.40

1 Piece(s) 6 Day(s) or more PF1/4-19IP9332723

₹ 9,661.40

1 Piece(s) 6 Day(s) or more PF1/4-19WP9332724

₹ 18,646.05

1 Piece(s) 6 Day(s) or more PF1/8-28GPIP9332700

₹ 18,646.05

1 Piece(s) 6 Day(s) or more PF1/8-28GPWP9332701

₹ 9,418.96

1 Piece(s) 6 Day(s) or more PF1/8-28IP9332703

₹ 9,418.96

1 Piece(s) 6 Day(s) or more PF1/8-28WP9332704

₹ 36,370.25

1 Piece(s) 6 Day(s) or more PF1-11GPIP9332840

₹ 36,370.25

1 Piece(s) 6 Day(s) or more PF1-11GPWP9332841

₹ 18,281.75

1 Piece(s) 6 Day(s) or more PF1-11IP9332843

₹ 18,281.75

1 Piece(s) 6 Day(s) or more PF1-11WP9332844

₹ 27,993.69

1 Piece(s) 6 Day(s) or more PF3/4-14GPIP9332800

₹ 27,993.69

1 Piece(s) 6 Day(s) or more PF3/4-14GPWP9332801

₹ 14,093.45

1 Piece(s) 6 Day(s) or more PF3/4-14IP9332803

₹ 14,093.45

1 Piece(s) 6 Day(s) or more PF3/4-14WP9332804

₹ 20,710.05

1 Piece(s) 6 Day(s) or more PF3/8-19GPIP9332740

₹ 20,710.05

1 Piece(s) 6 Day(s) or more PF3/8-19GPWP9332741

₹ 10,450.31

1 Piece(s) 6 Day(s) or more PF3/8-19IP9332743

₹ 10,450.31

1 Piece(s) 6 Day(s) or more PF3/8-19WP9332744

Loading...

  1. 1
 

Basic Information

Product Model Thread Plug Gauge Accuracy B
X
whatsapp-qr whatsapp-icon