(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Tool Setter - Internal Contact Type (Supports Non-Conductive Workpieces)

Tool Setter - Internal Contact Type (Supports Non-Conductive Workpieces)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      61,186₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

An ultra-precise tool setter with a detection accuracy of 1 μm.

[Features]
· An ultra-precise tool setter with a detection accuracy of 1 μm.
· Uses scratch-resistant ceramic for the cutting edge detection part.
· Ideal for detecting the position of the cutting edges of small diameter drills and end mills.
· Adopts an internal contact system that can be used for non-conductive workpieces and machining centers with ceramic spindles.
· Magnet on base plate.
· Can be used with both vertical and horizontal types.

Part Number
TOS-IN
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 61,186.24

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1
 

Basic Information

Product Classification Measuring Equipments Position detection range (cutting tool diameter D) φ0.03~φ5

Please check the type/dimensions/specifications of the part TOS-IN in the Tool Setter - Internal Contact Type (Supports Non-Conductive Workpieces) series.