(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Dial Gauge / Magnet Holder for Mounting Test Indicator Arm Type (Part Number)

Dial Gauge / Magnet Holder for Mounting Test Indicator Arm Type

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      10,743₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A holding implement for a test indicator / dial gauge.
[Features]
· Tightening knob equipped with Noga's original disc spring and bearing integrated mechanism in the central section, securely locking the arm in place.
· The tip fine adjustment mechanism facilitates easy zero-point setting (excluding NF2021).
[Applications]
· It is perfect for holding a test indicator / dial gauge.

Features

●Point fine adjustment mechanism makes it easy to set 0 point.

Specification

●Measuring Equipment Mounting: 6mm/8mm/3/8 inch hole, with dovetail groove
Part Number
DG61003
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSize Adsorption Force
(N)
Measurement device mounting hole Arm length 1
(mm)
Arm length 2
(mm)
Magnet width
(mm)
Magnet depth
(mm)
Magnet height
(mm)
Arm length 3
(mm)
Fine adjustment mechanism Mass
(kg)
Arm Material

₹ 15,015.64

1 Piece(s) 6 Day(s) or more Big size800ø6, ø8, ø3/8-Inch11010150605571Tip Fine Tuning1.35Aluminum

Loading...

  1. 1

Basic Information

Product Model Magnet Stand (Arm Type) With / Without dovetail Included Magnet Main Body ON / OFF Switch

Please check the type/dimensions/specifications of the part DG61003 in the Dial Gauge / Magnet Holder for Mounting Test Indicator Arm Type series.

Product variants

Part Number
MA61003
NF2021
NF61003
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSize Adsorption Force
(N)
Measurement device mounting hole Arm length 1
(mm)
Arm length 2
(mm)
Magnet width
(mm)
Magnet depth
(mm)
Magnet height
(mm)
Arm length 3
(mm)
Fine adjustment mechanism Mass
(kg)
Arm Material

₹ 37,112.27

1 Piece(s) 6 Day(s) or more Big size1300ø6, ø8, ø3/8-Inch326242501205571Tip Fine Tuning5.10Steel

₹ 10,743.33

1 Piece(s) 6 Day(s) or more Small size320φ6、φ8565130403521.5None0.436Steel

₹ 13,594.80

1 Piece(s) 6 Day(s) or more Small size320ø6, ø8, ø3/8-Inch565130403571Tip Fine Tuning0.52Steel
X
whatsapp-qr whatsapp-icon