(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Japanese Only
The diamond powder is diluted with gel so it can be used immediately.
[Features]
· In gel form, so most of the abrasive grains do not settle.
· The abrasive grain disperses well to prevent scratches and other blemishes.
· Excellent workability and a stable diamond concentration ratio because dilution with a dilution solution is not required.
· Excellent rustproofing and corrosion resistance, enabling use during general polishing of non-ferrous metals.
· Compared to diamond paste, even the price is satisfying.
· Use for a hand lap, in the same way as diamond paste, and for a wide range of applications that make use of the gel traits.
· Water-soluble and oil-based gel diamonds are available.
· A variety of granularity is available according to the application, from substrate treatment to ultra-mirror machining.
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number |
---|
PCM-1 |
PCM-3 |
PCM-6 |
PCM-9 |
PCM-15 |
PCM-30 |
PRM-1 |
PRM-3 |
PRM-6 |
PRM-9 |
PRM-15 |
PRM-30 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Water-soluble / Oil | Particle Size ( Micron ) (µm) | Use | Mesh Conversion Value (#) | Finishing | Precautions |
---|---|---|---|---|---|---|---|---|---|---|
₹ 4,812.02 | 1 Piece(s) | 5 Day(s) or more | Oil-based | 1 | For ultra-precision | 8000 | - | - | ||
₹ 5,194.00 | 1 Piece(s) | Available | 5 Day(s) or more | Oil-based | 3 | For precision use | 4000 | - | - | |
₹ 4,812.02 | 1 Piece(s) | 9 Day(s) or more | Oil-based | 6 | For precision use | 2000 | - | - | ||
₹ 4,812.02 | 1 Piece(s) | 5 Day(s) or more | Oil-based | 9 | For precision use | 1200 | - | - | ||
₹ 4,949.96 | 1 Piece(s) | 9 Day(s) or more | Oil-based | 15 | For shine on hard materials such as molds, metals, ceramics etc. | 800 | Rough Finish | Expires in One Year | ||
₹ 4,848.18 | 1 Piece(s) | 7 Day(s) or more | Oil-based | 30 | For shine on hard materials such as molds, metals, ceramics etc. | 400 | Rough Finish | Expires in One Year | ||
₹ 4,950.35 | 1 Piece(s) | 5 Day(s) or more | Water Soluble | 1 | For ultra-precision | 8000 | - | - | ||
₹ 4,950.35 | 1 Piece(s) | 5 Day(s) or more | Water Soluble | 3 | For precision use | 4000 | - | - | ||
₹ 4,950.35 | 1 Piece(s) | 5 Day(s) or more | Water Soluble | 6 | For precision use | 2000 | - | - | ||
₹ 4,950.35 | 1 Piece(s) | 5 Day(s) or more | Water Soluble | 9 | For precision use | 1200 | - | - | ||
₹ 4,950.35 | 1 Piece(s) | 10 Day(s) or more | Water Soluble | 15 | For shine on hard materials such as molds, metals, ceramics etc. | 800 | Rough Finish | Expires in One Year | ||
₹ 4,848.56 | 1 Piece(s) | 7 Day(s) or more | Water Soluble | 30 | For shine on hard materials such as molds, metals, ceramics etc. | 400 | Rough Finish | Expires in One Year |
Part Number |
---|
Loading...
Product Model | Diamond Paste | Capacity(cc) | 10 |