(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 to 21:30 (IST) 9/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Bore Type Cutter DOREC TPQ

Bore Type Cutter DOREC TPQ
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      35,892₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Economical double-sided 4-cornered specification with sharpness equivalent to the positive type. Tough cutting blade for high-efficiency machining. Unique blade type that reduces cutting resistance

 
Part Number
TPQ11R040M16.0E04
TPQ11R050M22.0E06
TPQ11R063M22.0E07
TPQ11R080M25.4-10
TPQ11R100M31.7-12
TPQ18R050M22.0E03
TPQ18R063M25.4-04
TPQ18R063M27.0E04
TPQ18R080M25.4-05
TPQ18R080M27.0E05
TPQ18R100M31.7-06
TPQ18R100M32.0E06
TPQ18R125M38.1-08
TPQ18R125M40.0E08
TPQ18R160M40.0E09
TPQ18R160M50.8-09
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMachining Application blade diameter D
(φ)
Mounting Method Overall length (L)
(mm)
Shank diameter (d)
(mm)
Number of flutes
(sheet)
Maximum Cutting Depth (Ad)
(mm)
Air Hole Dimension φDc
(mm)
Dimension φd
(mm)
Compatible Insert Dimension ℓ
(mm)
Size B
(mm)
Size A
(mm)
Dimension φDb
(mm)
Cutter Tightening Bolt

₹ 35,892.28

1 Piece(s) 5 Day(s) or more Flat Surface / Side Surface / Groove40Arbor403549Available-16LQMU1107**PNER-MJ205.68.435CM8x30H

₹ 41,333.33

1 Piece(s) 5 Day(s) or more Flat Surface / Side Surface / Groove50Arbor404169Available-22LQMU1107**PNER-MJ206.310.441CM10x30H

₹ 50,215.04

1 Piece(s) 5 Day(s) or more Flat Surface / Side Surface / Groove63Arbor404779Available-22LQMU1107**PNER-MJ206.310.447CM10x30H

₹ 61,257.16

1 Piece(s) 5 Day(s) or more Flat Surface / Side Surface / Groove80Arbor5055109Available-25.4LQMU1107**PNER-MJ2669.555CM12x30H

₹ 77,660.32

1 Piece(s) 5 Day(s) or more Flat Surface / Side Surface / Groove100Arbor5067129Available-31.75LQMU1107**PNER-MJ32812.767TMBA-M16H

₹ 40,293.13

1 Piece(s) 5 Day(s) or more Flat Surface / Side Surface / Groove50Arbor4047316Available-22LQMU1808**PNER-MJ206.310.447CM10x30H

₹ 45,885.11

1 Piece(s) 5 Day(s) or more Flat Surface / Side Surface / Groove63Arbor5055416Available-25.4LQMU1808**PNER-MJ2669.555CM12x30H

₹ 49,858.38

1 Piece(s) 5 Day(s) or more Side Surface / Groove------Yes----26---

₹ 52,055.39

1 Piece(s) 5 Day(s) or more Flat Surface / Side Surface / Groove80Arbor5055516Available-25.4LQMU1808**PNER-MJ2669.555CM12x30H

₹ 56,596.15

1 Piece(s) 5 Day(s) or more Side Surface / Groove------Yes--------

₹ 58,776.69

1 Piece(s) 5 Day(s) or more Flat Surface / Side Surface / Groove100Arbor5070616Available-31.75LQMU1808**PNER-MJ32812.770TMBA-M16H

₹ 63,851.50

1 Piece(s) 5 Day(s) or more Side Surface / Groove------Yes------66-

₹ 69,098.67

1 Piece(s) 5 Day(s) or more Flat Surface / Side Surface / Groove125Arbor6380816Available-38.1LQMU1808**PNER-MJ381015.980TMBA-M20H

₹ 74,994.64

1 Piece(s) 5 Day(s) or more Side Surface / Groove------Yes125-----82-

₹ 84,063.49

1 Piece(s) 5 Day(s) or more Side Surface / Groove------No160-------

₹ 77,500.29

1 Piece(s) 5 Day(s) or more Flat Surface / Side Surface / Groove160Arbor63100916NA-50.8LQMU1808**PNER-MJ381119100-

Loading...

  1. 1

Basic Information

work material General Steel / Heat-Treated Steel / Stainless Steel / Cast Iron Compatible Tip Material Carbide Coating
X
whatsapp-qr whatsapp-icon