Micro Nipper

Micro Nipper

Standard Unit Price:
-
Days to Ship :
6 Day(s) or more

Convenient for work in precision locations and for hobbies.

Basic Specifications

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    110
  • With or without spring
    Available
  • Steel Wire Cutting Performance(φ/mm)
    1.2
  • Copper Wire Cutting Performance(φ/mm)
    2
  • Blade Length(mm)
    11
  • Main body: option
    Main Body

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
6 Day(s) or more
-

Part Number : MN110
Days to Ship 6 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    110
  • With or without spring
    Available
  • Steel Wire Cutting Performance(φ/mm)
    1.2
  • Copper Wire Cutting Performance(φ/mm)
    2
  • Blade Length(mm)
    11
  • Main body: option
    Main Body
  • Weight(g)
    65
  • Supplementary explanation
    Excellent for Strong Cutting of Steel

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)