(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
This height gauge can be used for a long period of time due to a 0 point adjustment function engaged by main scale movement.
[Features]
· Measurement surface has a steel-plated finish that provides outstanding wear resistance. In addition, long-term use is enabled due to 0 point adjustment function.
· The main scale movement device enables simple movement and adjustment of the main scale.
· With magnifying lens for easy reading of scale. (3x glass lens)
· Fine adjustment of the Vernier feed can be performed with the fine feed.
· With a carbide tip on the scriber tip. Made of stainless steel for easy rust-proofing.
· If a dial indicator is used, the holder supplied is used.
[Applications]
· It can be used for measuring molds and jigs, scribing on workpieces, and measuring heights.
![]() | ![]() |
Standard height gauge | Digital height gauge |
![]() | 01 Absolute measurement When measuring, let scriber touch the flat surface plate (standard surface) tightly and set measuring value to zero. Let scriber touch against the measuring object for measurement. | |
![]() | 02 Contrast measurement Let scriber touch against the object treat as a standard object, then set measuring value to zero. To measure the comparison measuring object. The difference between standard object and comparison measuring object will show digitally. | |
![]() | ||
![]() | LCD display |
Part Number |
---|
VHK-60 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Measuring Range (mm) | Instrument Error (mm) | Minimum Reading | A (mm) | B (mm) | C (mm) | D (mm) | E (mm) | F (mm) | G (mm) | H (mm) | I (mm) | Mass (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 48,973.95 | 1 Piece(s) | 6 Day(s) or more | 0–600 | ±0.08 | 0.02 | 871 | 180 | 55 | 85 | 24 | 80 | 35 | 11 | 120 | 6.84 |
Loading...
Product Model | Height Gauge | Display Method | Analog | With / Without measurement data output terminal | NA |
---|---|---|---|---|---|
Top and Bottom volume of slider(mm) | 8 | Main scale fine height adjustment(mm) | 10 | Use | Ideal for measurement and scribing work of molds and tools |
Material | Main Scale, Vernier: Stainless Steel / Base: Cast Iron / Scriber: Carbide-Tip | Feature 1 | Main scale can be moved and adjusted with ease with the main scale moving device. Easy reading of scale with magnifying lens (triple magnification). Vernier feed can be finely adjusted with the fine feed. | Feature 2 | Scriber with hard metal alloy tip. Use the provided holder when using together with a dial indicator. Made of stainless steel for easy rustproofing. |
Accessories | Dial Indicator Holder / Scriber / Main Scale Magnifying Lens |
Please check the type/dimensions/specifications of the part VHK-60 in the Standard Height Gauge series.
Part Number |
---|
VHK-15 |
VHK-20 |
VHK-30 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Measuring Range (mm) | Instrument Error (mm) | Minimum Reading | A (mm) | B (mm) | C (mm) | D (mm) | E (mm) | F (mm) | G (mm) | H (mm) | I (mm) | Mass (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 19,604.05 | 1 Piece(s) | 5 Day(s) or more | 0–150 | ±0.05 | 0.05 | 341 | 103 | 28 | 67 | 20 | 77 | 22 | 6 | 60 | 1.6 | ||
₹ 19,156.18 | 1 Piece(s) | 5 Day(s) or more | 0–200 | ±0.05 | 0.05 | 391 | 103 | 28 | 67 | 20 | 77 | 22 | 6 | 60 | 1.7 | ||
₹ 22,759.64 | 1 Piece(s) | 5 Day(s) or more | 0–300 | ±0.04 | 0.02 | 540 | 125 | 40 | 75 | 20 | 77 | 28 | 9 | 86 | 3.08 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy