(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Level NIC Separate System (Part Number)

Level NIC Separate System
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      7,918₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

High precision digital level enables direct manual reading of the level for high locations or large equipment.
[Features]
· High precision digital level with 0.001 mm/m display and external output.
· When leveling large equipment or in high places, the separate display level type allows the operator to easily see the data.
· The digital display device can output the indicated value as an RS-232C signal, and be connected to PCs and printers with RS-232C already built in.
· Can integrate external signals from 2 or more units into 1 output signal and easily process signals when adding 3 or 4 units.
· Operates with a single touch using 0 call and 1/2 call switch to determine references, halve the display, etc.
· Screw holes (M5 x P0.8) are drilled on the bottom of the level base of the digital sensor, allowing a special base and jig to be attached.
[Applications]
· Used for surface plates and machine tools, etc. high-precision leveling and measurement of straightness, flatness, etc.

 
Part Number
DL-S2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipProduct Model Length
(mm)
Magnet Height
(mm)
Thickness
(mm)
Measuring range
(mm/m)
Minimum Reading
(mm/m)
External Output Signal
(Yes / No)
Measuring Range
(Degree)
Accuracy
(mm/m)
Measurement surface overall length
(mm)
Display
(Digital / Analog)
Product Dimension
(mm)
Power Supply Specification Description Operating Temperature Range
(°C)
Repeatability
(Degree)
Annotation Option Mass
(g)

₹ 223,206.24

1 Piece(s) 6 Day(s) or more Digital Level gauge167None59111±5.0000.001Available±0.2865Operating Temperature: 17-23°C ±0.85% rdg (0-±2 mm/m, 0-±0.1146°) ±1.0% rdg (±2-±5 mm/m, ±0.1146°-±0.2865°) Operating Temperature0-40°C ±2.6% rdg (0-2 mm/m, 0-±0.1146°)±2.7% rdg (±2-±5 mm/m, ±0.1146°-±0.2865°)150DigitalBase dimension:L150 X W55AA Batteries x 6, AC Adapter (Included)Continuous Use Time: Manganese Dry Battery, Approximately 27 Hours / Alkaline Dry Battery, Approximately 55 Hours / External Output Signal: Compatible with RS-232C0–40Within ±0.005 mm/m and ±0.0003°This is the sensor part.-2000

Loading...

  1. 1

Basic Information

Trusco Code -