(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
For positioning the workpiece, pushing laterally, etc.
Material | S45C-D | Surface Treatment | Black oxide finish |
---|
Please check the type/dimensions/specifications of the part SBL16 in the Stopper Block series.
Part Number |
---|
SBL08 |
SBL12 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | A (mm) | B (mm) | C (mm) | D (mm) | E (mm) | F (mm) | G (mm) | H (mm) | Screw Diameter | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,047.22 | 1 Piece(s) | 9 Day(s) or more | 50 | 19 | 38 | 25 | For M8 | M8×.125 | 19 | 29 | M8 | 260 | ||
₹ 2,844.82 | 1 Piece(s) | 7 Day(s) or more | 65 | 25 | 50 | 40 | For M12 | M12×1.75 | 25 | 37 | M12 | 520 |