(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Stopper Block (Part Number)

Stopper Block
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,047₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For positioning the workpiece, pushing laterally, etc.

 
Part Number
SBL12
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
Screw Diameter Mass
(g)

₹ 2,844.82

1 Piece(s) 7 Day(s) or more 65255040For M12M12×1.752537M12520

Loading...

  1. 1

Basic Information

Material S45C-D Surface Treatment Black oxide finish

Please check the type/dimensions/specifications of the part SBL12 in the Stopper Block series.

Product variants

Part Number
SBL08
SBL16
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
Screw Diameter Mass
(g)

₹ 2,047.22

1 Piece(s) 9 Day(s) or more 50193825For M8M8×.1251929M8260

₹ 3,535.95

1 Piece(s) 5 Day(s) or more 80325050For M16M16×22533M16750