(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
For positioning the workpiece, pushing laterally, etc.
Material | S45C-D | Surface Treatment | Black oxide finish |
---|
Please check the type/dimensions/specifications of the part SBL08 in the Stopper Block series.
Part Number |
---|
SBL12 |
SBL16 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | A (mm) | B (mm) | C (mm) | D (mm) | E (mm) | F (mm) | G (mm) | H (mm) | Screw Diameter | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,844.82 | 1 Piece(s) | 7 Day(s) or more | 65 | 25 | 50 | 40 | For M12 | M12×1.75 | 25 | 37 | M12 | 520 | ||
₹ 3,535.95 | 1 Piece(s) | 5 Day(s) or more | 80 | 32 | 50 | 50 | For M16 | M16×2 | 25 | 33 | M16 | 750 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy