(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

G 2-Flute End Mill for Key Groove GHKEY

G 2-Flute End Mill for Key Groove GHKEY
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,329₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

End mill for key groove machining.

Part Number
GHKEY3
GHKEY4
GHKEY8
GHKEY10
GHKEY14
GHKEY15
GHKEY16
GHKEY18
GHKEY20
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipBlade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Outer Diameter Tolerance

₹ 2,329.18

1 Piece(s) 5 Day(s) or more 36650+0.025 +0.005

₹ 2,343.91

1 Piece(s) 5 Day(s) or more 47860+0.025 +0.005

₹ 2,563.56

1 Piece(s) 5 Day(s) or more 8121060+0.025 +0.005

₹ 2,847.53

1 Piece(s) 5 Day(s) or more 10141270+0.025 +0.005

₹ 4,544.53

1 Piece(s) 5 Day(s) or more 14161680+0.03 +0.01

₹ 4,914.20

1 Piece(s) 5 Day(s) or more 15161680+0.03 +0.01

₹ 5,204.85

1 Piece(s) 5 Day(s) or more 16181680+0.035 +0.015

₹ 6,433.07

1 Piece(s) 5 Day(s) or more 18182085+0.035 +0.015

₹ 7,362.62

1 Piece(s) 5 Day(s) or more 20202085+0.035 +0.015

Loading...

  1. 1

Basic Information

work material general steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper Blade shape type Square Number of flutes(sheet) 2
Tool Material Type Cobalt HSS Machining Application Plane / Side / Groove / Inclined Cuts Coating TiN
Torsion Angle (θ) Weak torsion (15 to 25˚)
X
whatsapp-qr whatsapp-icon