(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Handsaw for General Iron Materials 24 Peak Contains 2 Blades SHP-24【2 Pieces Per Package】

Handsaw for General Iron Materials 24 Peak Contains 2 Blades SHP-24
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      467₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Applications]
Hand saw spare blade for steel materials such as steel, aluminum, plastic, and wood.

Part Number
SHP25024
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

₹ 467.00

5 Pack(s)

2 Pieces Per Package

Quote

Loading...

  1. 1

Basic Information

Application Ironwork / Woodworking Number of flutes 24 Overall Length(mm) 250
Material Details SKS (Alloy Tool Steel)

Please check the type/dimensions/specifications of the part SHP25024 in the Handsaw for General Iron Materials 24 Peak Contains 2 Blades SHP-24 series.

X
whatsapp-qr whatsapp-icon