(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 23/2 to 4:30 (IST) 24/2/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

High-Speed Handsaw for Iron Materials / Stainless Steel 24 Teeth 2 pieces HHP【2 Pieces Per Package】

High-Speed Handsaw for Iron Materials / Stainless Steel 24 Teeth 2 pieces HHP
You can add up to 6 items per a category to the compare list.

Part Number :

Loading...

Configured Specifications

ApplicationIronwork / Stainless SteelNumber of flutes24
Materialhigh-speed steelOverall Length(mm)250

PDF

Loading...

My Components

Loading...

My Components

Loading...

Similar ProductsSimilar Products

Loading...

Product DetailProduct Detail

Loading...

Configured Specifications

ApplicationIronwork / Stainless SteelNumber of flutes24
Materialhigh-speed steelOverall Length(mm)250

Loading...

Configured Specifications

ApplicationIronwork / Stainless SteelNumber of flutes24
Materialhigh-speed steelOverall Length(mm)250

Product Description

Hand saw spare blade for steel materials such as steel, metal, stainless steel, aluminum, and plastic. Extremely hard with high-speed steel.

High-Speed Handsaw for Iron Materials / Stainless Steel 24 Teeth 2 pieces HHP
You can add up to 6 items per a category to the compare list.

Part Number :

Loading...

Configured Specifications

ApplicationIronwork / Stainless SteelNumber of flutes24
Materialhigh-speed steelOverall Length(mm)250

PDF

Loading...

Loading...

Loading...

Similar ProductsSimilar Products

Loading...

Product DetailProduct Detail

Loading...

Configured Specifications

ApplicationIronwork / Stainless SteelNumber of flutes24
Materialhigh-speed steelOverall Length(mm)250
Part Number
HHP25024
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

₹ 702.73

2 Pack(s)

2 Pieces Per Package

5 Day(s) or more
Part Number
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship
  1. 1

Basic Information

Application Ironwork / Stainless Steel Number of flutes 24 Material high-speed steel
Overall Length(mm) 250

Please check the type/dimensions/specifications of the part HHP25024 in the High-Speed Handsaw for Iron Materials / Stainless Steel 24 Teeth 2 pieces HHP series.

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language