(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

X's Mill Geo Radius 4GEOLS-R (Part Number)

X's Mill Geo Radius 4GEOLS-R
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      8,196₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Ideal for deep corner rounding of molds and machine parts. High precision machining is possible even for deep engraving.

Part Number
4GEOLS8R0.5
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipBlade diameter (D)
(φ)
R Size
(mm)
Blade length (ℓ)
(mm)
Overall Length (L)
(mm)
Shank diameter (d)
(mm)
Underneck length (ℓ1)
(mm)
R Precision
(μm)
Corner Radius r
(mm)
Neck diameter D1 O.D. Dc
(mm)
Under-head Length ℓ2
(mm)

₹ 11,216.62

1 Piece(s) 5 Day(s) or more 80.51280834-0.025~-0.0470.57.7834

Loading...

  1. 1

Basic Information

work material general steel / Quenched and tempered steel / High Hardness Steel-HRC55 / High Hardness Steel-HRC60 / Stainless Steel / Cast Iron / Titanium Number of flutes(sheet) 4 Type radius
Machining Application Plane / Side / Curved surface Coating TiAlN Torsion Angle (θ) Standard torsion (30-40°)

Please check the type/dimensions/specifications of the part 4GEOLS8R0.5 in the X's Mill Geo Radius 4GEOLS-R series.

Product variants

Part Number
4GEOLS11R0.5
4GEOLS11R1
4GEOLS11R1.5
4GEOLS8R1
4GEOLS9R0.5
4GEOLS9R1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipBlade diameter (D)
(φ)
R Size
(mm)
Blade length (ℓ)
(mm)
Overall Length (L)
(mm)
Shank diameter (d)
(mm)
Underneck length (ℓ1)
(mm)
R Precision
(μm)
Corner Radius r
(mm)
Neck diameter D1 O.D. Dc
(mm)
Under-head Length ℓ2
(mm)

₹ 19,744.96

1 Piece(s) 5 Day(s) or more 110.516.512010--0.032~-0.0590.5-11-

₹ 19,744.96

1 Piece(s) 5 Day(s) or more 11116.512010--0.032~-0.0591-11-

₹ 19,744.96

1 Piece(s) 5 Day(s) or more 111.516.512010--0.032~-0.0591.5-11-

₹ 11,216.62

1 Piece(s) 5 Day(s) or more 811280834-0.025~-0.04717.7834

₹ 13,025.15

1 Piece(s) 5 Day(s) or more 90.513.5908--0.025~-0.0470.5-9-

₹ 13,025.15

1 Piece(s) 5 Day(s) or more 9113.5908--0.025~-0.0471-9-
X
whatsapp-qr whatsapp-icon