(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Air Disc Sander, Disc Diameter 50

Air Disc Sander, Disc Diameter 50
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      31,332₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· With silencer device.
· Flap wheel: #60 x 1 pc.
· Fiber wheel: #600 ... 1 piece.
· One Exact Holder.
· Exact Disc Paper: #60 ... 3 Sheets

 
Part Number
GTDS50A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 31,331.67

1 Piece(s) 12 Day(s) or more

Loading...

  1. 1

Basic Information

Air Consumption Amount(m³/min) 650 Operating Air Pressure(Mpa) 0.6 Number of load-free rotations(rpm) 5000
Overall Length(mm) 211 Hose fitting Rc 1/4 Weight(g) 935
Accessory Plug (BPB-2), Wrench (H11, H15) Application Air Hose Inner Diameter(mm) 6.35 Supplementary explanation Pad Diameter 50

Please check the type/dimensions/specifications of the part GTDS50A in the Air Disc Sander, Disc Diameter 50 series.