(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Due to the ongoing COVID pandemic, we are expecting an increase in the delivery lead time of our shipments due to delay in domestic transportation. We request you to kindly bear with us. For any information please contact us at CS@misumi.co.in. We apologize for the inconvenience and appreciate your kind patience and understanding.
  • Due to current drastic freight increment, we may suspend to receiving orders for long profile product more than 2,600mm length. If you have any inquiries, please contact with CS@misumi.co.in or call to +91-124-468-8800.

Air-Impact Wrench, Lightweight Type GT1600VPL

Air-Impact Wrench, Lightweight Type GT1600VPL

[Features]
· Mount (retainer ring type).
· Rear Ventilation

PDF

Japanese Only

Part Number

Configured Part Number is shown.

GT1600VPL

Features

●Small outer diameter, suitable for work in narrow places such as assembly of construction machinery and specially‐equipped vehicles.
●Oil free type can operate with no‐oil‐supply.

Usage

●For industrial and automotive maintenance industries requiring high torque.

Specification

●Capacity Bolt Diameter(mm):16
●Socket Input Drive(mm):12.7
●Max Tightening Torque(N・m):304.0
●No Load Speed(min-1):8500
●Air Consumption(m3/min):0.4
●Hose Mounting Port:Rc1/4
●Exhaust:Back
●Total Length(mm):199.0
●Hammer Type:V Hammer
●Working Air Pressure: 0.6 to 0.8MPa

Warning

●Tightening torque is a guideline value. Torque value changes according to conditions.
Part Number
GT1600VPL
Part NumberVolume DiscountDays to ShipHose fitting Overall Length
(mm)
Weight
(g)
Accessory Practical Torque Range
(N▪m)
Application Air Hose Inner Diameter
(mm)
15 Day(s) or more Rc 1/41991950Plug (BPB-2), L-wrench (H4)49~304.06.35

Loading...

  1. 1
 

Basic Information

Max. Tightening Torque(N▪m) 245.2 Socket Plug Angle(mm) 12.7 Capacity Bolt Diameter(φ/mm) 16
Hammer Type V Hammer Number Of Rotations(rpm) 8500 Operating Air Pressure(Mpa) 0.6–0.8
Air Consumption Amount(m³/min) 0.4 Ventilation Rear JAN Code 4907587304858

Please check the type/dimensions/specifications of the part GT1600VPL in the Air-Impact Wrench, Lightweight Type GT1600VPL series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support