(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Interchangeable Shaft (Hex) for No. BHX Torque Screwdriver

Interchangeable Shaft (Hex) for No. BHX Torque Screwdriver

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Catalog

Japanese Only

  • Order Qty :
  • Starting From :
    ₹ 428.00 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
BHX20
BHX25
BHX30
BHX40
BHX50
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Tip two-sided width size (mm) JAN Code

₹ 428.00

1 Piece(s) 6 Day(s) or more 29.5 2 4907587031228

₹ 617.09

1 Piece(s) 5 Day(s) or more 29.5 2.5 4907587031235

₹ 451.00

10 Piece(s) 8 Day(s) or more 32 3 4907587031242

₹ 451.00

10 Piece(s) 8 Day(s) or more 34 4 4907587031259

₹ 443.57

10 Piece(s) 8 Day(s) or more 36 5 4907587031266

Basic Specifications

  • Tip Type
    Hex Type
  • shank diameter(mm)
    6.35
  • Single Product Set Product
    Single Item
  • Presence of magnet at the blade tip
    NA
  • Whether there is a double-end function
    NA

Product Description

Replacement shaft for Vessel torque screwdriver. For hex screws.
[Features]
· Replacement shaft for hex socket head bolts and set screws.
[Applications]
· For assembly of machinery and automatic equipment.

Part Number
BHX20
BHX25
BHX30
BHX40
BHX50
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Tip two-sided width size (mm) JAN Code

₹ 428.00

1 Piece(s) 6 Day(s) or more 29.5 2 4907587031228

₹ 617.09

1 Piece(s) 5 Day(s) or more 29.5 2.5 4907587031235

₹ 451.00

10 Piece(s) 8 Day(s) or more 32 3 4907587031242

₹ 451.00

10 Piece(s) 8 Day(s) or more 34 4 4907587031259

₹ 443.57

10 Piece(s) 8 Day(s) or more 36 5 4907587031266

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon