(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Precision Bit, for Delvo, D71 Opposite Side Shaft Diameter 4.0

Precision Bit, for Delvo, D71 Opposite Side Shaft Diameter 4.0

You can add up to 6 items to the comparison list.

Loading...

Details

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Catalog

Japanese Only

Product Description

High precision bits support screw tightening in compact and precision fields, such as computer and office automation equipment, sound equipment, VTR, and optical equipment.

Loading...

Product Specifications

Features

●It is an insertion port of a half moon section.
●Optimum for tighten precision machine screw of watch, glasses and camera.

Usage

●Compatible Manufacturer: Nitto Kohki(Delbo).

Specification

●Q'ty Per Pack(piece):10
●Blade Edge:Opposite Side 3
●L(mm):44
●Shank Diameter: 4mm
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language