(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Precision Bit No. D73 Torx Bit (for HIOS)【1-10 Pieces Per Package】

Precision Bit No. D73 Torx Bit (for HIOS)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Catalog

Japanese Only

  • Order Qty :
  • Starting From :
    ₹ 651.00 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • My Components
  • Similar Products
  • Product Details
Part Number
D73T140
D73T240
D73T340
D73T440
D73T540
D73T740
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Blade Tip Size JAN Code

₹ 20,799.00

10 Piece(s) - 8 Day(s) or more T1 4907587063809

₹ 20,799.00

10 Piece(s) - 8 Day(s) or more T2 4907587063816

₹ 13,906.22

10 Piece(s) - 8 Day(s) or more T3 4907587063823

₹ 13,906.22

10 Piece(s) - 8 Day(s) or more T4 4907587063830

₹ 651.00

5 Piece(s) - 5 Day(s) or more T5 4907587063847

₹ 6,594.47

10 Pack(s)

10 Pieces Per Package

8 Day(s) or more T7 4907587063861
Part Number
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Blade Tip Size JAN Code

Basic Specifications

  • Tip Type
    Torx Type (Hexalobular)
  • shank diameter(mm)
    4
  • Overall Length(mm)
    40
  • Single Product Set Product
    Single Item
  • Presence of magnet at the blade tip
    NA
  • Whether there is a double-end function
    NA

Product Description

Precision bit - Torx. Made by an official Torx licensed company.
[Features]
· φ4 (Shaft diameter 4 mm).
· High precision bit that enables screw fastening work in compact/high-precision fields.
· High-precision finish blade tip that conforms to the screw standards.
[Applications]
· Applicable to Torx screw-tightening work in small precision fields such as hard disks, OA devices, audio equipment, VTR, optical equipment, etc.

Part Number
D73T140
D73T240
D73T340
D73T440
D73T540
D73T740
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Blade Tip Size JAN Code

₹ 20,799.00

10 Piece(s) - 8 Day(s) or more T1 4907587063809

₹ 20,799.00

10 Piece(s) - 8 Day(s) or more T2 4907587063816

₹ 13,906.22

10 Piece(s) - 8 Day(s) or more T3 4907587063823

₹ 13,906.22

10 Piece(s) - 8 Day(s) or more T4 4907587063830

₹ 651.00

5 Piece(s) - 5 Day(s) or more T5 4907587063847

₹ 6,594.47

10 Pack(s)

10 Pieces Per Package

8 Day(s) or more T7 4907587063861
Part Number
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Blade Tip Size JAN Code

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list