- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Replacement Shaft For Torque Screwdriver B06IP-15IP
(i)
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Specifications of B10IP
-
- Tip Type
- Torx Type (Hexalobular)
-
- shank diameter(mm)
- 6.35
-
- Overall Length(mm)
- 30
-
- Single Product Set Product
- Single Item
-
- Presence of magnet at the blade tip
- NA
-
- Whether there is a double-end function
- NA
-
- Blade Tip Size
- 10IP
-
- JAN Code
- 4907587030603
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
₹ 908.00
|
3 Piece(s)
|
|
8 Day(s) or more
|
Basic Specifications
-
- Tip Type
- Torx Type (Hexalobular)
-
- shank diameter(mm)
- 6.35
-
- Overall Length(mm)
- 30
-
- Single Product Set Product
- Single Item
-
- Presence of magnet at the blade tip
- NA
-
- Whether there is a double-end function
- NA
-
- Blade Tip Size
- 10IP
-
- JAN Code
- 4907587030603
Product Description
Use attached to the handle of torque screwdrivers.
Specifications of B10IP
-
- Tip Type
- Torx Type (Hexalobular)
-
- shank diameter(mm)
- 6.35
-
- Overall Length(mm)
- 30
-
- Single Product Set Product
- Single Item
-
- Presence of magnet at the blade tip
- NA
-
- Whether there is a double-end function
- NA
-
- Blade Tip Size
- 10IP
-
- JAN Code
- 4907587030603
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
₹ 908.00
|
3 Piece(s)
|
|
8 Day(s) or more
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy