(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Loading...
Number of load-free rotations(rpm) | 25000 | Main Body, Related Products | Main Body |
---|---|---|---|
Operating Air Pressure(MPa) | 0.6 | Overall Length(mm) | 181 |
Ventilation | Rear | JAN Code | 4907587304964 |
Trusco Code | 209-7991 | Air Consumption Amount(m3/min) | 0.25 |
Hose fitting | Rc 1/4 | Weight(g) | 315 |
Accessory | Fixed Handle, Oil, Rubber Holder, Poling (#60, 100, 150 and 240, 3 pieces each, #400 and 600, 1 piece each), Wrap Ring (#600, 1 piece), Head Cup (#80, 1 piece) | Application Air Hose Inner Diameter(mm) | 6.35 |
Show More | |||
Frame diameter(mm) | 24.5 | Mounting Parts for Tip Tool | M7 |
Applicable Grindstone(mm) | 30 | - | - |
Show Less |
Japanese Only
Loading...
Number of load-free rotations(rpm) | 25000 | Main Body, Related Products | Main Body |
---|---|---|---|
Operating Air Pressure(MPa) | 0.6 | Overall Length(mm) | 181 |
Ventilation | Rear | JAN Code | 4907587304964 |
Trusco Code | 209-7991 | Air Consumption Amount(m3/min) | 0.25 |
Hose fitting | Rc 1/4 | Weight(g) | 315 |
Accessory | Fixed Handle, Oil, Rubber Holder, Poling (#60, 100, 150 and 240, 3 pieces each, #400 and 600, 1 piece each), Wrap Ring (#600, 1 piece), Head Cup (#80, 1 piece) | Application Air Hose Inner Diameter(mm) | 6.35 |
Show More | |||
Frame diameter(mm) | 24.5 | Mounting Parts for Tip Tool | M7 |
Applicable Grindstone(mm) | 30 | - | - |
Show Less |
Loading...
Number of load-free rotations(rpm) | 25000 | Main Body, Related Products | Main Body |
---|---|---|---|
Operating Air Pressure(MPa) | 0.6 | Overall Length(mm) | 181 |
Ventilation | Rear | JAN Code | 4907587304964 |
Trusco Code | 209-7991 | Air Consumption Amount(m3/min) | 0.25 |
Hose fitting | Rc 1/4 | Weight(g) | 315 |
Accessory | Fixed Handle, Oil, Rubber Holder, Poling (#60, 100, 150 and 240, 3 pieces each, #400 and 600, 1 piece each), Wrap Ring (#600, 1 piece), Head Cup (#80, 1 piece) | Application Air Hose Inner Diameter(mm) | 6.35 |
Show More | |||
Frame diameter(mm) | 24.5 | Mounting Parts for Tip Tool | M7 |
Applicable Grindstone(mm) | 30 | - | - |
Show Less |
[Features]
· For smooth grinding and polishing
Loading...
Number of load-free rotations(rpm) | 25000 | Main Body, Related Products | Main Body |
---|---|---|---|
Operating Air Pressure(MPa) | 0.6 | Overall Length(mm) | 181 |
Ventilation | Rear | JAN Code | 4907587304964 |
Trusco Code | 209-7991 | Air Consumption Amount(m3/min) | 0.25 |
Hose fitting | Rc 1/4 | Weight(g) | 315 |
Accessory | Fixed Handle, Oil, Rubber Holder, Poling (#60, 100, 150 and 240, 3 pieces each, #400 and 600, 1 piece each), Wrap Ring (#600, 1 piece), Head Cup (#80, 1 piece) | Application Air Hose Inner Diameter(mm) | 6.35 |
Show More | |||
Frame diameter(mm) | 24.5 | Mounting Parts for Tip Tool | M7 |
Applicable Grindstone(mm) | 30 | - | - |
Show Less |
Japanese Only
Loading...
Loading...
Loading...
Number of load-free rotations(rpm) | 25000 | Main Body, Related Products | Main Body |
---|---|---|---|
Operating Air Pressure(MPa) | 0.6 | Overall Length(mm) | 181 |
Ventilation | Rear | JAN Code | 4907587304964 |
Trusco Code | 209-7991 | Air Consumption Amount(m3/min) | 0.25 |
Hose fitting | Rc 1/4 | Weight(g) | 315 |
Accessory | Fixed Handle, Oil, Rubber Holder, Poling (#60, 100, 150 and 240, 3 pieces each, #400 and 600, 1 piece each), Wrap Ring (#600, 1 piece), Head Cup (#80, 1 piece) | Application Air Hose Inner Diameter(mm) | 6.35 |
Show More | |||
Frame diameter(mm) | 24.5 | Mounting Parts for Tip Tool | M7 |
Applicable Grindstone(mm) | 30 | - | - |
Show Less |
Number of load-free rotations(rpm) | 25000 | Main Body, Related Products | Main Body | Operating Air Pressure(MPa) | 0.6 |
---|---|---|---|---|---|
Overall Length(mm) | 181 | Ventilation | Rear | JAN Code | 4907587304964 |
Trusco Code | 209-7991 | Air Consumption Amount(m3/min) | 0.25 | Hose fitting | Rc 1/4 |
Weight(g) | 315 | Accessory | Fixed Handle, Oil, Rubber Holder, Poling (#60, 100, 150 and 240, 3 pieces each, #400 and 600, 1 piece each), Wrap Ring (#600, 1 piece), Head Cup (#80, 1 piece) | Application Air Hose Inner Diameter(mm) | 6.35 |
Frame diameter(mm) | 24.5 | Mounting Parts for Tip Tool | M7 | Applicable Grindstone(mm) | 30 |
Please check the type/dimensions/specifications of the part GTMG2512CF in the Air Micro Grinder GTMG2512CF series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy