(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Pkg. (10 pc(s). included)
Loading...
Tip Type | Phillips (+) | shank diameter(mm) | 4 |
---|---|---|---|
Overall Length(mm) | 64 | Single Product Set Product | Single Item |
Tip size / Phillips (+) | No.1 | Presence of magnet at the blade tip | NA |
Whether there is a double-end function | NA | Shaft Diameter (d2)(mm) | 4.0 |
JAN Code | 4907587333094 | Trusco Code | 371-3130 |
Caution
Japanese Only
Pkg. (10 pc(s). included)
Loading...
Pkg. (10 pc(s). included)
Loading...
Pkg. (10 pc(s). included)
Loading...
Pkg. (10 pc(s). included)
Loading...
Pkg. (10 pc(s). included)
Loading...
Tip Type | Phillips (+) | shank diameter(mm) | 4 |
---|---|---|---|
Overall Length(mm) | 64 | Single Product Set Product | Single Item |
Tip size / Phillips (+) | No.1 | Presence of magnet at the blade tip | NA |
Whether there is a double-end function | NA | Shaft Diameter (d2)(mm) | 4.0 |
JAN Code | 4907587333094 | Trusco Code | 371-3130 |
Pkg. (10 pc(s). included)
Loading...
Tip Type | Phillips (+) | shank diameter(mm) | 4 |
---|---|---|---|
Overall Length(mm) | 64 | Single Product Set Product | Single Item |
Tip size / Phillips (+) | No.1 | Presence of magnet at the blade tip | NA |
Whether there is a double-end function | NA | Shaft Diameter (d2)(mm) | 4.0 |
JAN Code | 4907587333094 | Trusco Code | 371-3130 |
Precision bit - Phillips.
[Features]
· φ4 (Shaft diameter 4 mm)
· High precision bit that enables screw fastening work in compact/high-precision fields.
· Socket with half-moon cross section.
· High-precision finish blade tip that conforms to the screw standards.
[Applications]
· Applicable to Torx screw-tightening work in small precision fields such as hard disks, OA devices, audio equipment, VTR, optical equipment, etc.
Pkg. (10 pc(s). included)
Loading...
Tip Type | Phillips (+) | shank diameter(mm) | 4 |
---|---|---|---|
Overall Length(mm) | 64 | Single Product Set Product | Single Item |
Tip size / Phillips (+) | No.1 | Presence of magnet at the blade tip | NA |
Whether there is a double-end function | NA | Shaft Diameter (d2)(mm) | 4.0 |
JAN Code | 4907587333094 | Trusco Code | 371-3130 |
Caution
Japanese Only
Pkg. (10 pc(s). included)
Loading...
Pkg. (10 pc(s). included)
Loading...
Pkg. (10 pc(s). included)
Loading...
Pkg. (10 pc(s). included)
Loading...
Pkg. (10 pc(s). included)
Loading...
Tip Type | Phillips (+) | shank diameter(mm) | 4 |
---|---|---|---|
Overall Length(mm) | 64 | Single Product Set Product | Single Item |
Tip size / Phillips (+) | No.1 | Presence of magnet at the blade tip | NA |
Whether there is a double-end function | NA | Shaft Diameter (d2)(mm) | 4.0 |
JAN Code | 4907587333094 | Trusco Code | 371-3130 |
Part Number |
---|
D711464 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
₹ 1,904.56 | 10 Pack(s) | 10 Pieces Per Package | 5 Day(s) or more |
Part Number |
---|
Tip Type | Phillips (+) | shank diameter(mm) | 4 | Overall Length(mm) | 64 |
---|---|---|---|---|---|
Single Product Set Product | Single Item | Tip size / Phillips (+) | No.1 | Presence of magnet at the blade tip | NA |
Whether there is a double-end function | NA | Shaft Diameter (d2)(mm) | 4.0 | JAN Code | 4907587333094 |
Trusco Code | 371-3130 |
Please check the type/dimensions/specifications of the part D711464 in the Precision Bit, for DELVO, No. D71, Cross-Head Shaft Diameter 4.0 series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy