(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Precision Bit No. D76 for HIOS, Shaft Width Across Flats 3.0 to 4.0

Precision Bit No. D76 for HIOS, Shaft Width Across Flats 3.0 to 4.0

You can add up to 6 items to the comparison list.

Loading...

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Specifications of D763470

  • Tip Type
    Hex Type
  • shank diameter(mm)
    5
  • Overall Length(mm)
    70
  • Single Product Set Product
    Single Item
  • Tip two-sided width size (mm)
    3
  • Presence of magnet at the blade tip
    NA
  • Whether there is a double-end function
    NA
  • Shaft Diameter (d2)(mm)
    -
  • Shaft Diameter (d1)(mm)
    4.0
  • JAN Code
    4907587333377
Part Number
D763470
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 3,583.69

10 Piece(s) 6 Day(s) or more

Basic Specifications

  • Tip Type
    Hex Type
  • shank diameter(mm)
    5
  • Overall Length(mm)
    70
  • Single Product Set Product
    Single Item
  • Tip two-sided width size (mm)
    3
  • Presence of magnet at the blade tip
    NA
  • Whether there is a double-end function
    NA
  • Shaft Diameter (d2)(mm)
    -
  • Shaft Diameter (d1)(mm)
    4.0
  • JAN Code
    4907587333377

Product Description

Precision bit - hex.
[Features]
· φ5 (Shaft diameter 5 mm).
· High precision screwdriver bit that enables screw fastening work in compact/high-precision fields.
· High-precision finish blade tip that conforms to the screw standards.
[Applications]
· Applicable to screw-tightening work in small precision fields such as hard disks, OA devices, audio equipment, VTR, optical equipment, etc.

Specifications of D763470

  • Tip Type
    Hex Type
  • shank diameter(mm)
    5
  • Overall Length(mm)
    70
  • Single Product Set Product
    Single Item
  • Tip two-sided width size (mm)
    3
  • Presence of magnet at the blade tip
    NA
  • Whether there is a double-end function
    NA
  • Shaft Diameter (d2)(mm)
    -
  • Shaft Diameter (d1)(mm)
    4.0
  • JAN Code
    4907587333377
Part Number
D763470
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 3,583.69

10 Piece(s) 6 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon