(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Loading...
Magnet Adsorption Force(N) | 80 | Product Model | Magnet cleaner |
---|---|---|---|
Telescoping Length(mm) | 725-1040 | Adsorption Face(mm) | 320×55 |
Specification Description ① | Caster Diameter: 95 mm | Specification Description ② | For φ1.8 X 34 mm nails; Approx. 350 Pcs (250 g) |
Material | Ferrite Magnet, Main Body: Aluminum | - | - |
Caution
Japanese Only
Loading...
Magnet Adsorption Force(N) | 80 | Product Model | Magnet cleaner |
---|---|---|---|
Telescoping Length(mm) | 725-1040 | Adsorption Face(mm) | 320×55 |
Specification Description ① | Caster Diameter: 95 mm | Specification Description ② | For φ1.8 X 34 mm nails; Approx. 350 Pcs (250 g) |
Material | Ferrite Magnet, Main Body: Aluminum | - | - |
Loading...
Magnet Adsorption Force(N) | 80 | Product Model | Magnet cleaner |
---|---|---|---|
Telescoping Length(mm) | 725-1040 | Adsorption Face(mm) | 320×55 |
Specification Description ① | Caster Diameter: 95 mm | Specification Description ② | For φ1.8 X 34 mm nails; Approx. 350 Pcs (250 g) |
Material | Ferrite Magnet, Main Body: Aluminum | - | - |
Hand magnet very convenient for use when collecting cutting powder or small iron items such as chips, screws, washers, etc. scattered around machining sites and parking lots.
[Features]
· It is equipped with tires so that recovery is possible by simply walking with it in one hand.
· Telescopic handle conveniently widens the usage range.
[Applications]
· Convenient for adsorbing and collecting nails, iron scraps, and small item parts scattered on floors, roads, etc.
Loading...
Magnet Adsorption Force(N) | 80 | Product Model | Magnet cleaner |
---|---|---|---|
Telescoping Length(mm) | 725-1040 | Adsorption Face(mm) | 320×55 |
Specification Description ① | Caster Diameter: 95 mm | Specification Description ② | For φ1.8 X 34 mm nails; Approx. 350 Pcs (250 g) |
Material | Ferrite Magnet, Main Body: Aluminum | - | - |
Caution
Japanese Only
Loading...
Loading...
Loading...
Magnet Adsorption Force(N) | 80 | Product Model | Magnet cleaner |
---|---|---|---|
Telescoping Length(mm) | 725-1040 | Adsorption Face(mm) | 320×55 |
Specification Description ① | Caster Diameter: 95 mm | Specification Description ② | For φ1.8 X 34 mm nails; Approx. 350 Pcs (250 g) |
Material | Ferrite Magnet, Main Body: Aluminum | - | - |
Magnet Adsorption Force(N) | 80 | Product Model | Magnet cleaner | Telescoping Length(mm) | 725-1040 |
---|---|---|---|---|---|
Adsorption Face(mm) | 320×55 | Specification Description ① | Caster Diameter: 95 mm | Specification Description ② | For φ1.8 X 34 mm nails; Approx. 350 Pcs (250 g) |
Material | Ferrite Magnet, Main Body: Aluminum |
Please check the type/dimensions/specifications of the part SS-30 in the Iron Scrap Sweeper series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy