(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 24/11/2024 to 4:30 (IST) 25/11/2024. We apologize for the inconvenience.
  • Please note that the MISUMI Pune office and warehouse will be closed on November 20th due to the state election.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Non-Slip, (for Heavy Walking)

Non-Slip, (for Heavy Walking)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of N-004G-50-3000

  • Product Type
    Adhesive Tape
  • Color
    Black Color
  • Width(mm)
    50
  • Length(m)
    3
  • Color Detail
    Gray
  • Use
    Anti-slip for (1) Train station stairs (2) Platforms (3) Train/bus stairwells (4) Forklift truck or cart passages
  • Base Material
    Cloth
  • Amount Of Content
    1 Roll
Part Number
N-004G-50-3000
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 2,208.69

1 Piece(s) 5 Day(s) or more 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Black Color
  • Width(mm)
    50
  • Length(m)
    3
  • Color Detail
    Gray
  • Use
    Anti-slip for (1) Train station stairs (2) Platforms (3) Train/bus stairwells (4) Forklift truck or cart passages
  • Base Material
    Cloth
  • Amount Of Content
    1 Roll

Product Description

Anti-slip tape ideal for areas with a lot of traffic.
Ideal for preventing slip accidents and displaying hazards in various places such as stairs, around machinery, and in bathrooms.
[Features]
·Easy installation by just peeling off the release paper and pasting.
·Since no drying time is required, the effect is immediately apparent after application.
·Ideal for construction in passages and corridors with a lot of traffic.
·Ideal for places with a lot of foot traffic, such as station premises and office lobbies.
·For passages of heavy vehicles such as forklifts.
[Applications]
·Entrances, stairs, and sloping aisles of buildings and factories.
·Machines, around workbenches, construction machinery, step parts of forklifts, etc.
·skateboard.
·Kitchens of restaurants, cafeterias, etc.
·station stairs.
·platform.
·Steps for getting on and off buses and trains.
·Aisles for forklifts, trolleys, etc.

Specifications of N-004G-50-3000

  • Product Type
    Adhesive Tape
  • Color
    Black Color
  • Width(mm)
    50
  • Length(m)
    3
  • Color Detail
    Gray
  • Use
    Anti-slip for (1) Train station stairs (2) Platforms (3) Train/bus stairwells (4) Forklift truck or cart passages
  • Base Material
    Cloth
  • Amount Of Content
    1 Roll
Part Number
N-004G-50-3000
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 2,208.69

1 Piece(s) 5 Day(s) or more 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon