(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Pressing Scale

Pressing Scale
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,972₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This is a magnetic base with a T-type handle that is convenient for fixing linear scales, etc. in scribing work.
[Features]
· Magnet holder with T type handle and ON/OFF switching lever.
· Compact, exerts strong magnetic force.
[Applications]
· Used for securing linear scales, etc. in scribing work.

 
Part Number
SB-80TH
SB-100TH
SB-130TH
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMagnet Adsorption Force
(N)
Depth
(mm)
F
(mm)
G
(mm)

₹ 4,971.64

1 Piece(s) 7 Day(s) or more 800606075

₹ 7,218.51

1 Piece(s) 7 Day(s) or more 1000737388

₹ 10,564.05

1 Piece(s) 7 Day(s) or more 1300117117132

Loading...

  1. 1

Basic Information

Mounting Screws Hole Dimensions M8 x 1.25 With / Without Handle Included Adsorption Face Bottom (V Type)
Product Model Magnet base Width(mm) 50 Height(mm) 55
Magnetic force ON/OFF switch lever(Yes / No) Available A(mm) 40 B(mm) 50
D(mm) 85 E(mm) 90 Material Ferrite Magnet, ON/OFF Lever: Aluminum Alloy
X
whatsapp-qr whatsapp-icon