(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Hand Magnet (Attraction Force: 10 N)

Hand Magnet (Attraction Force: 10 N)
You can add up to 6 items per a category to the compare list.

Part Number :

Loading...

Configured Specifications

Magnet Adsorption Force(N)10Product ModelMagnet cleaner
Magnetic force ON/OFF switch lever(Yes / No)AvailableMaterialFerrite Magnet, Main Body: Steel

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Japanese Only

Loading...

My Components

Loading...

My Components

Loading...

Similar ProductsSimilar Products

Loading...

Product DetailProduct Detail

Loading...

Configured Specifications

Magnet Adsorption Force(N)10Product ModelMagnet cleaner
Magnetic force ON/OFF switch lever(Yes / No)AvailableMaterialFerrite Magnet, Main Body: Steel

Loading...

Configured Specifications

Magnet Adsorption Force(N)10Product ModelMagnet cleaner
Magnetic force ON/OFF switch lever(Yes / No)AvailableMaterialFerrite Magnet, Main Body: Steel

Product Description

Hand magnet for adsorbing, moving, and transferring magnetic materials such as iron, very convenient for use when collecting small iron items such as chips and screws.
[Features]
· Convenient when collecting cutting powder or small iron items such as chips, screws, washers, etc. scattered around machining sites.
· Magnets can be turned On/Off easily with lever operation.
[Applications]
· Used for adsorption and transfer of magnetic materials such as iron and copper and for chip collection during transport or machining.

Hand Magnet (Attraction Force: 10 N)
You can add up to 6 items per a category to the compare list.

Part Number :

Loading...

Configured Specifications

Magnet Adsorption Force(N)10Product ModelMagnet cleaner
Magnetic force ON/OFF switch lever(Yes / No)AvailableMaterialFerrite Magnet, Main Body: Steel

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Japanese Only

Loading...

Loading...

Loading...

Similar ProductsSimilar Products

Loading...

Product DetailProduct Detail

Loading...

Configured Specifications

Magnet Adsorption Force(N)10Product ModelMagnet cleaner
Magnetic force ON/OFF switch lever(Yes / No)AvailableMaterialFerrite Magnet, Main Body: Steel
Part Number
HM-10
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 7,460.24

1 Piece(s) 8 Day(s) or more
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship
  1. 1

Basic Information

Magnet Adsorption Force(N) 10 Product Model Magnet cleaner Magnetic force ON/OFF switch lever(Yes / No) Available
Material Ferrite Magnet, Main Body: Steel

Please check the type/dimensions/specifications of the part HM-10 in the Hand Magnet (Attraction Force: 10 N) series.

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list