(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Tool set TSX950

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Catalog

  • Order Qty :
  • Starting From :
    ₹ 118,854.31 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TSX950
TSX950BK
TSX950SV
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Case color

₹ 119,425.04

1 Piece(s) 9 Day(s) or more Red

₹ 118,854.31

1 Piece(s) 9 Day(s) or more Black

₹ 118,854.31

1 Piece(s) 9 Day(s) or more Silver

Basic Specifications

Product Description

Tool chest type deluxe tool set with the best contents among the TONE tool sets.
[Features]
· A deluxe set that includes 9.5 mm and 12.7 mm drive sockets and a handle.
· A premium set which consists of a chest-type tool case with 86 tools inside.
[Applications]
· For assembly and maintenance of industrial machinery, automobiles, motorcycles, etc.
· Ideal for offsite repair work.

Part Number
TSX950
TSX950BK
TSX950SV
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Case color

₹ 119,425.04

1 Piece(s) 9 Day(s) or more Red

₹ 118,854.31

1 Piece(s) 9 Day(s) or more Black

₹ 118,854.31

1 Piece(s) 9 Day(s) or more Silver

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●A set of fulfilling contents that are used in various scenes for industrial machinery and car maintenance.

Specification

●Case Dimension(mm) W x D x H:508 x 232 x 302
●Set Contents(piece):86
●SPQ(set):1
X
whatsapp-qr whatsapp-icon