(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 19/1/2025 to 3:30 (IST) 20/1/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Spinner Handle 311

Spinner Handle 311

You can add up to 6 items to the comparison list.

Loading...

Specifications of 311

  • Single Product/Set Classification
    Single Item Handle
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/2
  • Overall length (L dimension)(mm)
    380
  • Handle Type
    Spinner
Part Number
311
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 3,590.56

1 Piece(s) 5 Day(s) or more

Basic Specifications

  • Single Product/Set Classification
    Single Item Handle
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/2
  • Overall length (L dimension)(mm)
    380
  • Handle Type
    Spinner

Product Description

Handle for socket wrench with 12.7 mm insertion.
[Features]
· The square drive is refracted by 90° on both sides around the pin at the head of the handle as the center and can be used at any angle.
· It is suitable for tightening and loosening work using high torque.
· It has a socket at the tip, making it ideal for narrow spots and angled work.
· Place the handle upright when turning quickly in temporary tightening, etc., and turn the handle to the side when performing final tightening.
[Applications]
· Assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.

Specifications of 311

  • Single Product/Set Classification
    Single Item Handle
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/2
  • Overall length (L dimension)(mm)
    380
  • Handle Type
    Spinner
Part Number
311
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 3,590.56

1 Piece(s) 5 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon