(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Does not affect the parallelism of workpieces or bolts, etc., and enables stable tightening to be constantly achieved. A concave-convex set.
Part Number |
---|
SW8M |
SW10M |
SW12M |
SW14M |
SW16M |
SW18M |
SW20M |
SW22M |
SW24M |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | A (mm) | B (mm) | C (mm) | D (mm) | E (mm) |
---|---|---|---|---|---|---|---|---|---|
₹ 510.00 | 1 Piece(s) | 7 Day(s) or more | 19 | 6.2 | 9 | 10 | 3° | ||
₹ 512.15 | 1 Piece(s) | 5 Day(s) or more | 22 | 8 | 11 | 12 | 3° | ||
₹ 694.84 | 1 Piece(s) | 5 Day(s) or more | 25 | 8 | 13 | 14 | 2° | ||
₹ 778.00 | 1 Piece(s) | 7 Day(s) or more | 28 | 9 | 15 | 16 | 2° | ||
₹ 871.15 | 1 Piece(s) | 5 Day(s) or more | 35 | 10 | 17 | 18 | 2° | ||
₹ 1,034.00 | 1 Piece(s) | 5 Day(s) or more | 35 | 10 | 19 | 20 | 2° | ||
₹ 1,020.05 | 1 Piece(s) | 5 Day(s) or more | 42 | 12 | 21 | 22 | 1.5° | ||
₹ 1,402.00 | 1 Piece(s) | 7 Day(s) or more | 45 | 11 | 24 | 25 | 2° | ||
₹ 1,807.00 | 1 Piece(s) | 5 Day(s) or more | 50 | 12.7 | 27 | 28 | 3° |
Loading...
Material | SUM22 |