(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 to 18:30 (IST) 16/6/2024. We apologize for the inconvenience.

Injeck Clamp Q Model (Part Number)

Injeck Clamp Q Model
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,556₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Mold bases can be clamped very fast. Clamp and step block are connected so they will not become lost. Opened clamp slot allows easy insertion and removal from the side.

 
Part Number
ICQ20
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
K
(mm)
L
(mm)
M
(mm)
N
(mm)
O
(mm)
P
(mm)
Applicable Bolt Mass
(kg)

₹ 8,761.64

1 Piece(s) 7 Day(s) or more 150602082119.54045582140455055M202.5

Loading...

  1. 1

Basic Information

D(mm) 10 J(mm) 5 Material Main unit: FCD900 (ADI treatment)/step block: S45C/washer :S45C
Heat Treatment Washer: Quenched Surface Treatment Black oxide finish Accessory Washer x 1

Please check the type/dimensions/specifications of the part ICQ20 in the Injeck Clamp Q Model series.

Product variants

Part Number
ICQ12
ICQ16
ICQ24
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
K
(mm)
L
(mm)
M
(mm)
N
(mm)
O
(mm)
P
(mm)
Applicable Bolt Mass
(kg)

₹ 4,555.85

1 Piece(s) 7 Day(s) or more 803715813122025351320253035M120.78

₹ 5,543.91

1 Piece(s) 7 Day(s) or more 1004715817152025451720253035M161.2

₹ 10,908.56

1 Piece(s) 7 Day(s) or more 20075301225254045602540455055M244