(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

T-Slot Bolt (High Tension) (Part Number)

T-Slot Bolt (High Tension)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,693₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Strength Classification] 12.9 T-slot bolt (high tension).

 
Part Number
BTH1625
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
Mass
(g)
Screw Diameter Compatible T Groove Width
(mm)

₹ 3,765.56

1 Piece(s) 7 Day(s) or more M16×2.025015015.7259380M1616

Loading...

  1. 1

Basic Information

Material SCM435 (Forged product)

Please check the type/dimensions/specifications of the part BTH1625 in the T-Slot Bolt (High Tension) series.

Product variants

Part Number
BTH1250
BTH1280
BTH1412
BTH1663
BTH1680
BTH1810
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
Mass
(g)
Screw Diameter Compatible T Groove Width
(mm)

₹ 1,692.93

1 Piece(s) 7 Day(s) or more M12×1.75503511.718760M1212

₹ 1,797.73

1 Piece(s) 7 Day(s) or more M12×1.75805511.718775M1212

₹ 2,177.73

1 Piece(s) 7 Day(s) or more M12×1.751257513.7228120M1214

₹ 2,224.16

1 Piece(s) 7 Day(s) or more M16×2.0634515.7259140M1616

₹ 2,265.67

1 Piece(s) 7 Day(s) or more M16×2.0806615.7259160M1616

₹ 2,554.73

1 Piece(s) 7 Day(s) or more M16×2.01006517.72810203M1618