(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Uni Lever Action Vise Hold Ring

Uni Lever Action Vise Hold Ring
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,505₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
Hold ring.
Both right and left can be used with one hand, making it easy to operate with one hand.
Equipped with special fitting, it is convenient for holding cylindrical rod, thin objects, etc.
Compatible vises are UTS75-3 (UTS75-HR), UTS100-4 (UTS100-HR), UTS125-5 (UTS125-HR).

 
Part Number
UTS75-HR
UTS100-HR
UTS125-HR
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipCompatible Vise

₹ 3,504.65

1 Piece(s) 12 Day(s) or more UTS75-3

₹ 3,504.65

1 Piece(s) 12 Day(s) or more UTS100-4

₹ 3,504.65

1 Piece(s) 8 Day(s) or more UTS125-5

Loading...

  1. 1
X
whatsapp-qr whatsapp-icon