(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
SUM 22 / hardening HRC 40 to 45 heel bolt. Surface treatment: Black oxide coating
Part Number |
---|
HBT04040 |
HBT05050 |
HBT06050 |
HBT08050 |
HBT10052 |
HBT10062 |
HBT12065 |
HBT12090 |
HBT16092 |
HBT16117 |
HBT20095 |
HBT20120 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | A (mm) | B (mm) | C (mm) | E (mm) | F (mm) | G (mm) | H (mm) | Screw Diameter |
---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 635.42 | 1 Piece(s) | 7 Day(s) or more | M4 | 26 | 40 | 4 | 4 | 7 | 4 | M4 | ||
₹ 611.87 | 1 Piece(s) | 7 Day(s) or more | M5 | 36 | 50 | 4 | 5 | 8 | 5 | M5 | ||
₹ 621.82 | 1 Piece(s) | 5 Day(s) or more | M6 | 35 | 50 | 5 | 6 | 10 | 6 | M6 | ||
₹ 772.71 | 1 Piece(s) | 7 Day(s) or more | M8 | 34 | 50 | 6 | 8 | 13 | 8 | M8 | ||
₹ 878.45 | 1 Piece(s) | 5 Day(s) or more | M10 | 33.5 | 52 | 7 | 10 | 17 | 10 | M10 | ||
₹ 894.89 | 1 Piece(s) | 5 Day(s) or more | M10 | 43.5 | 62 | 7 | 10 | 17 | 10 | M10 | ||
₹ 1,257.75 | 1 Piece(s) | 7 Day(s) or more | M12 | 43.5 | 65 | 10 | 12 | 19 | 14 | M12 | ||
₹ 1,253.64 | 1 Piece(s) | 5 Day(s) or more | M12 | 73.5 | 90 | 10 | 12 | 19 | 14 | M12 | ||
₹ 1,481.42 | 1 Piece(s) | 5 Day(s) or more | M16 | 68.5 | 92 | 12 | 16 | 24 | 24 | M16 | ||
₹ 1,497.36 | 1 Piece(s) | 5 Day(s) or more | M16 | 93.5 | 117 | 12 | 16 | 24 | 24 | M16 | ||
₹ 2,074.11 | 1 Piece(s) | 7 Day(s) or more | M20 | 68.5 | 95 | 15 | 20 | 30 | 32 | M20 | ||
₹ 2,343.49 | 1 Piece(s) | 7 Day(s) or more | M20 | 93.5 | 120 | 15 | 20 | 30 | 32 | M20 |
Loading...
D(mm) | 5 | Material | SUM22 | Heat Treatment | Tempering HRC40-45 |