(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
· Clamp bar for Nut Runner small model.
· With hex socket set screws for positioning (rod tip).
· NRCS-03C/06C/10C: Can be used immediately after purchase.
· NRCSS-03CS/06CS/10CS: A material type to be processed by the customer
Material | S45C | Heat Treatment | Hardened HRC26 (NRCS-06C, 10C) |
---|
Please check the type/dimensions/specifications of the part NRCS-03C in the Clamp Bar for Nut Runner Clamp Small Model series.
Part Number |
---|
NRCS-03CS |
NRCS-06C |
NRCS-06CS |
NRCS-10C |
NRCS-10CS |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | A (mm) | B (mm) | C (mm) | D (mm) | E (mm) | F (mm) | G (mm) | H (mm) | I (mm) | J (mm) | K (mm) | L (mm) | M (mm) | N (mm) | Mass (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 6,463.96 | 1 Piece(s) | 43 Day(s) or more | 80 | 40 | 19 | 25 | 21 | 15 | - | 20 | 20 | - | - | - | - | M6 | 0.4 | ||
₹ 10,586.27 | 1 Piece(s) | 43 Day(s) or more | 80 | 40 | 23 | 29 | 24 | 19 | 9.5 | 20 | 20 | 60 | M10 | 41.5 | 20 | M8 | 0.3 | ||
₹ 8,622.44 | 1 Piece(s) | 43 Day(s) or more | 100 | 40 | 23 | 29 | 24 | 19 | 9.5 | 20 | 20 | - | - | - | - | M8 | 0.6 | ||
₹ 12,696.16 | 1 Piece(s) | 7 Day(s) or more | 93 | 46 | 25 | 35 | 29 | 21 | 8.5 | 23 | 23 | 70 | M10 | 48.5 | 22 | M8 | 0.4 | ||
₹ 10,870.96 | 1 Piece(s) | 43 Day(s) or more | 115 | 46 | 25 | 35 | 29 | 21 | 4 | 23 | 23 | - | - | - | - | M8 | 0.9 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy