(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
· Mounting base for Nut Runner small model.
· It consists of three blocks.
· The height can be changed depending on the combination.
· Mounting bolts, connection bolts (hex socket bolts) included
F(mm) | 17 | G(mm) | 16 | H(mm) | 20 |
---|---|---|---|---|---|
Material | S45C | Heat Treatment | Electroless Nickel Plating |
Please check the type/dimensions/specifications of the part NRCS-03B in the Nut Runner Clamp Small Base series.
Part Number |
---|
NRCS-06B |
NRCS-10B |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | A (mm) | B (mm) | C (mm) | D (mm) | E (mm) | I (mm) | J (mm) | K (mm) | L (mm) | Mass (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 26,268.40 | 1 Piece(s) | 43 Day(s) or more | 95 | 50 | 75 | 25 | 5 | 65 | 8 | 136 | 116 | 1.6 | ||
₹ 27,307.49 | 1 Piece(s) | 7 Day(s) or more | 100 | 60 | 80 | 30 | 7 | 75 | 10 | 146 | 126 | 1.9 |