(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Ceramic adsorption table (Part Number)

Ceramic adsorption table
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      175,092₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Convenient for adsorption of green sheet, polyimide film, light/soft materials and thin materials.
· It is a porous ceramics adsorption table.
· The average pore diameter is 55 μm, which is smaller than the hole diameter made by machining, reducing the amount of distortion of the adsorbate.
· There is no need to worry about dust generated within the ceramic.
· It is made of ceramic and SUS, providing high rust resistance.
· Clogging and chipping of ceramic can be repaired as well

 
Part Number
CAT1518S
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
K
(mm)
L
(mm)
M
(mm)
Flatness
(μm)

₹ 431,188.20

1 Piece(s) 43 Day(s) or more 1801515045459010159094.2217215

Loading...

  1. 1

Basic Information

N(mm) 4 Material Upper surface: alumina ceramics base: SUS303 Specification 1 Average porosity: 30-35%
Specification 2 Average pore diameter: 55 μm