(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Jig Key Washer (Part Number)

Jig Key Washer
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,792₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

SS400/quenched HRC30±5 key washer.

 
Part Number
JWK24
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
K
(mm)

₹ 6,436.02

1 Piece(s) 5 Day(s) or more 651026421212.5183512M107

Loading...

  1. 1

Basic Information

Material SS400

Please check the type/dimensions/specifications of the part JWK24 in the Jig Key Washer series.

Product variants

Part Number
JWK10
JWK12
JWK16
JWK20
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
K
(mm)

₹ 2,791.71

1 Piece(s) 12 Day(s) or more 326112488.512208M66

₹ 3,868.98

1 Piece(s) 5 Day(s) or more 40813.5271010.5152510M86

₹ 4,217.00

1 Piece(s) 7 Day(s) or more 50818331010.5152510M86

₹ 5,999.67

1 Piece(s) 7 Day(s) or more 60822381012.5152512M106