(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
SS400/quenched HRC30±5 key washer.
Part Number |
---|
JWK10 |
JWK12 |
JWK16 |
JWK20 |
JWK24 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | A (mm) | B (mm) | C (mm) | D (mm) | E (mm) | F (mm) | G (mm) | H (mm) | I (mm) | J (mm) | K (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,791.71 | 1 Piece(s) | 12 Day(s) or more | 32 | 6 | 11 | 24 | 8 | 8.5 | 12 | 20 | 8 | M6 | 6 | ||
₹ 3,868.98 | 1 Piece(s) | 5 Day(s) or more | 40 | 8 | 13.5 | 27 | 10 | 10.5 | 15 | 25 | 10 | M8 | 6 | ||
₹ 4,217.00 | 1 Piece(s) | 7 Day(s) or more | 50 | 8 | 18 | 33 | 10 | 10.5 | 15 | 25 | 10 | M8 | 6 | ||
₹ 5,999.67 | 1 Piece(s) | 7 Day(s) or more | 60 | 8 | 22 | 38 | 10 | 12.5 | 15 | 25 | 12 | M10 | 6 | ||
₹ 6,436.02 | 1 Piece(s) | 5 Day(s) or more | 65 | 10 | 26 | 42 | 12 | 12.5 | 18 | 35 | 12 | M10 | 7 |
Loading...
Material | SS400 |