(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Black oxide T-slot bolt (S45C) (Part Number)

Black oxide T-slot bolt (S45C)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      971₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

S45C/quenched HRC30±5 T-slot bolt.

 
Part Number
BT20080M
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
Mass
(g)
Material Screw Diameter Compatible T Groove Width
(mm)

₹ 2,434.96

1 Piece(s) 5 Day(s) or more M20×2.5805519.73212290S45CM2020

Loading...

  1. 1

Please check the type/dimensions/specifications of the part BT20080M in the Black oxide T-slot bolt (S45C) series.

Product variants

Part Number
BT08050M
BT08080M
BT10040M
BT20080T
BT20100M
BT20100T
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
Mass
(g)
Material Screw Diameter Compatible T Groove Width
(mm)

₹ 1,362.24

1 Piece(s) 7 Day(s) or more M8 x 1.2550357.713625S45CM88

₹ 1,409.67

1 Piece(s) 7 Day(s) or more M8 x 1.2580507.713630S45CM88

₹ 1,334.67

1 Piece(s) 7 Day(s) or more M10 x 1.540309.715630S45CM1010

₹ 2,463.49

1 Piece(s) 12 Day(s) or more M20×2.5805521.73514330S45CM2022

₹ 2,549.00

1 Piece(s) 7 Day(s) or more M20×2.51006519.73212340S45CM2020

₹ 2,658.75

1 Piece(s) 7 Day(s) or more M20×2.51006521.73514400S45CM2022