(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Nut Runner Clamp Large Model (Part Number)

Nut Runner Clamp Large Model
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      54,225₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A clamp bar for L-type nut runners. This product can be additionally processed by the customer.

[Features]
· Torque control and speedy clamping can be performed by using Nut Runner.
· Quasi-hydraulic operability, no piping is required so it is handy to use.
· Clamp bar springs up to easily attach/detach the workpiece.
· Free from troubles such as oil leakage as it does not use oil.

 
Part Number
NRCL-03
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
H
(mm)
I
(mm)
M
(mm)
Tightening Force
(kN)
Mass
(kg)
Z
(mm)
AB
(φ)
Recommended torque
(Nm)
Y AA AC AE AD AF
(mm)
AH
(mm)
AG
(mm)
AI
(mm)
AJ
(mm)
AL
(mm)
AK
(φ)
AM
(mm)
F
(mm)
J
(mm)
K
(mm)
L
(mm)
N
(mm)
O
(mm)
P
(mm)
T
(mm)
U
(mm)
V
(mm)
W
(mm)
X
(mm)

₹ 54,225.47

1 Piece(s) 7 Day(s) or more 13771.544933812M65930.852.5°201132.59.4°26462534466346265.5192527~503025~23426136662311

Loading...

  1. 1

Basic Information

Material SCM440 R(mm) 5 S(mm) 10
G(mm) 13 Q(mm) 5